(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Mobile Signals Cable with UL/CSA Standard Shield
* Though the number of cores is marked, 4-core and above feature twisted pair stranding.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size | Number of Cores | Total Length or Specified Length |
MRCSB | AWG24 | 2 (Core) | 1 ~ 100 (Specify 1 m Increment) |
4 (2P) | |||
6 (3P) | |||
8 (4P) | |||
10 (5P) | |||
12 (6P) | |||
14 (7P) | |||
16 (8P) | |||
20 (10P) | |||
AWG22 | 2 (Core) | ||
4 (2P) | |||
6 (3P) | |||
8 (4P) | |||
10 (5P) | |||
12 (6P) | |||
14 (7P) | |||
16 (8P) | |||
20 (10P) | |||
AWG20 | 2 (Core) | ||
4 (2P) | |||
6 (3P) | |||
8 (4P) | |||
10 (5P) |
Model Number | AWG Size | Number of Cores 1P = 2 Cores | Estimated Section Area ( mm2) *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *4 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | ||||||||||
MRCSB | AWG24 | 2 (Core) | 0.2 | Twisted Core | 2 | 5.1 | 35 | 3 | 97.0 or less | 5 or more | 500 | 6/18/0.05 | 0.7 | N/A | 0.25 | PVC | 1.2 | 1 | PVC | ULAWM20276 ı CSA |
4 (2P) | Twisted Pair | 4 | 6.3 | 52 | 105 or less | |||||||||||||||
6 (3P) | 6 | 7 | 61 | 2 | ||||||||||||||||
8 (4P) | 8 | 7.5 | 71 | |||||||||||||||||
10 (5P) | 10 | 8 | 84 | |||||||||||||||||
12 (6P) | 12 | 8.6 | 97 | |||||||||||||||||
14 (8P) | 14 | 103 | 1.9 | |||||||||||||||||
16 (8P) | 16 | 10.3 | 127 | |||||||||||||||||
20 (10P) | 20 | 143 | 1.7 | |||||||||||||||||
AWG22 | 2 (Core) | 0.3 | Twisted Core | 2 | 5.3 | 39 | 4 | 62.0 or less | 6/11/0.08 | 0.8 | 1.3 | |||||||||
4 (2P) | Twisted Pair | 4 | 6.6 | 59 | 3 | 67.3 or less | ||||||||||||||
6 (3P) | 6 | 7.3 | 73 | |||||||||||||||||
8 (4P) | 8 | 7.9 | 85 | |||||||||||||||||
10 (5P) | 10 | 8.5 | 101 | 2 | ||||||||||||||||
12 (6P) | 12 | 9.1 | 117 | |||||||||||||||||
14 (8P) | 14 | 130 | ||||||||||||||||||
16 (8P) | 16 | 11 | 154 | |||||||||||||||||
20 (10P) | 20 | 175 | ||||||||||||||||||
AWG20 | 2 (Core) | 0.5 | Twisted Core | 2 | 5.9 | 50 | 6 | 37.9 or less | 6/18/0.08 | 1.1 | 1.6 | |||||||||
4 (2P) | Twisted Pair | 4 | 7.5 | 83 | 4 | 41.2 or less | ||||||||||||||
6 (3P) | 6 | 8.4 | 102 | 3 | ||||||||||||||||
8 (4P) | 8 | 9.1 | 124 | |||||||||||||||||
10 (5P) | 10 | 9.9 | 150 |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 |
Current Reduction Factor | 1.00 | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
Part Number |
---|
MRCSB-20-2-47 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,371.20 | 1 Piece(s) | 6 Day(s) or more | - | 47 | 0.5 | 20 | 2 | - | 5.9 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL / CSA(c-UL) | Black | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable |
Loading...
Please check the type/dimensions/specifications of the part MRCSB-20-2-47 in the MRCSB 30 V UL / CSA Standard with Shield series.
Part Number |
---|
MRCSB-20-2-100 |
MRCSB-20-2-11 |
MRCSB-20-2-12 |
MRCSB-20-2-48 |
MRCSB-20-2-49 |
MRCSB-20-2-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 30,389.51 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 0.5 | 20 | 2 | - | 5.9 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable | ||
₹ 4,065.60 | 1 Piece(s) | 6 Day(s) or more | - | 11 | 0.5 | 20 | 2 | - | 5.9 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable | ||
₹ 4,435.20 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 0.5 | 20 | 2 | - | 5.9 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable | ||
₹ 17,740.80 | 1 Piece(s) | 6 Day(s) or more | - | 48 | 0.5 | 20 | 2 | - | 5.9 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable | ||
₹ 18,110.40 | 1 Piece(s) | 6 Day(s) or more | - | 49 | 0.5 | 20 | 2 | - | 5.9 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable | ||
₹ 2,088.00 | 1 Piece(s) | 6 Day(s) or more | - | 5 | 0.5 | 20 | 2 | - | 5.9 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy