(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

MRCSB 30 V UL / CSA Standard with Shield (Part Number)

MRCSB 30 V UL / CSA Standard with Shield

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● It has an excellent thin cable diameter in particular.

· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Product Description

Mobile Signals Cable with UL/CSA Standard Shield

Specifications

MRCSB 30 V UL / CSA Standard with Shield:Related Image
* Though the number of cores is marked, 4-core and above feature twisted pair stranding.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberAWG SizeNumber of CoresTotal Length
or
Specified Length
MRCSBAWG242 (Core)1
~
100
(Specify 1 m
Increment)
4 (2P)
6 (3P)
8 (4P)
10 (5P)
12 (6P)
14 (7P)
16 (8P)
20 (10P)
AWG222 (Core)
4 (2P)
6 (3P)
8 (4P)
10 (5P)
12 (6P)
14 (7P)
16 (8P)
20 (10P)
AWG202 (Core)
4 (2P)
6 (3P)
8 (4P)
10 (5P)


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]

More Information

MRCSB 30 V UL / CSA Standard with Shield:Related ImageMRCSB 30 V UL / CSA Standard with Shield:Related Image

MRCSB 30 V UL / CSA Standard with Shield:Related Image

MRCSB 30 V UL / CSA Standard with Shield:Related Image

MRCSB 30 V UL / CSA Standard with Shield:Related Image

MRCSB 30 V UL / CSA Standard with Shield:Related Image

Specifications

Model NumberAWG
Size
Number of Cores
1P = 2 Cores
Estimated
Section Area
( mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *4
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecification
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
MRCSBAWG242 (Core)0.2Twisted Core25.135397.0 or less5 or more5006/18/0.050.7N/A0.25PVC1.21PVCULAWM20276
ı
CSA
4 (2P)Twisted Pair46.352105 or less
6 (3P)67612
8 (4P)87.571
10 (5P)10884
12 (6P)128.697
14 (8P)141031.9
16 (8P)1610.3127
20 (10P)201431.7
AWG222 (Core)0.3Twisted Core25.339462.0 or less6/11/0.08 0.81.3
4 (2P)Twisted Pair46.659367.3 or less
6 (3P)67.373
8 (4P)87.985
10 (5P)108.51012
12 (6P)129.1117
14 (8P)14130
16 (8P)1611154
20 (10P)20175
AWG202 (Core)0.5Twisted Core25.950637.9 or less6/18/0.081.11.6
4 (2P)Twisted Pair47.583441.2 or less
6 (3P)68.41023
8 (4P)89.1124
10 (5P)109.9150


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.  
 
Current Reduction Factor
Ambient Temperature (°C)304050607080
Current Reduction Factor1.000.910.820.710.580.41
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current at AWG24 2-core when the ambient temperature is 40°C
3 × 0.91 = 2.73 (A)

Part Number
MRCSB-20-2-42
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 15,523.20

1 Piece(s) 6 Day(s) or more -420.5202-5.9[For Low Current Circuits] For Low Current Circuits[Available] PresentOil resistanceUL / CSA(c-UL)BlackPVCPVCDual useElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MRCSB-20-2-42 in the MRCSB 30 V UL / CSA Standard with Shield series.

Product variants

Part Number
MRCSB-20-2-100
MRCSB-20-2-11
MRCSB-20-2-12
MRCSB-20-2-43
MRCSB-20-2-44
MRCSB-20-2-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 30,389.51

1 Piece(s) 6 Day(s) or more -1000.5202-5.9[For Low Current Circuits] For Low Current Circuits[Available] PresentOil resistanceCSA(c-UL) / ULBlackPVCPVCDual useElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable

₹ 4,065.60

1 Piece(s) 6 Day(s) or more -110.5202-5.9[For Low Current Circuits] For Low Current Circuits[Available] PresentOil resistanceCSA(c-UL) / ULBlackPVCPVCDual useElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable

₹ 4,435.20

1 Piece(s) 6 Day(s) or more -120.5202-5.9[For Low Current Circuits] For Low Current Circuits[Available] PresentOil resistanceCSA(c-UL) / ULBlackPVCPVCDual useElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable

₹ 15,892.80

1 Piece(s) 6 Day(s) or more -430.5202-5.9[For Low Current Circuits] For Low Current Circuits[Available] PresentOil resistanceCSA(c-UL) / ULBlackPVCPVCDual useElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable

₹ 16,262.40

1 Piece(s) 6 Day(s) or more -440.5202-5.9[For Low Current Circuits] For Low Current Circuits[Available] PresentOil resistanceCSA(c-UL) / ULBlackPVCPVCDual useElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable

₹ 16,632.00

1 Piece(s) 6 Day(s) or more -450.5202-5.9[For Low Current Circuits] For Low Current Circuits[Available] PresentOil resistanceCSA(c-UL) / ULBlackPVCPVCDual useElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable