(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

NA20276RSB 30 V UL with Shield (Part Number)

NA20276RSB 30 V UL with Shield

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● It has an excellent thin cable diameter in particular.



· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

The Electrical Appliance and Material Safety Law certificate has not been obtained.


(i)

Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

Mobile Signals Cable with UL Standard Shield

Specifications

NA20276RSB 30 V UL with Shield:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberAWG
Size
Number of Pairs *4
1P = 2 Cores
Total Length *3
or
Specified Length
NA20276RSB261P1
~
100
(Specify 1 m
Increment)
/
500
/
1000
2P
3P
4P
5P
6P
8P
10P
12P
15P
241P
2P
3P
4P
5P
6P
8P
10P
15P
221P
2P
3P
4P
5P
6P
8P
10P
15P
201P
2P
3P
4P
5P
6P
8P


Be sure to read the following precautions when you place an order.
*Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

More Information

NA20276RSB 30 V UL with Shield:Related ImageNA20276RSB 30 V UL with Shield:Related Image

NA20276RSB 30 V UL with Shield:Related Image

NA20276RSB 30 V UL with Shield:Related Image

NA20276RSB 30 V UL with Shield:Related Image

Specifications
Model NumberAWG
Size
Number of Pairs
1P = 2 Cores
Estimated
Section Area
( mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided *4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NA20276RSB261P0.12Twisted Pair24.2021.92.9143 or less10 or more50030/0.080.51N/A0.23PVC0.970.90PVCULAWM20276
2P45.3034.52.6
3P66.2045.92.31.00
4P86.6053.52.0
5P107.2066.12.0
6P127.7075.32.0
8P168.9096.91.81.05
10P209.00107.21.81.10
12P249.70121.01.8
15P3610.60141.61.8
241P0.224.60273.997.9 or less10 or more50048/0.080.730.231.190.90
2P46.1048.03.51.00
3P67.0046.23.1
4P87.6076.42.7
5P108.4092.32.71.10
6P128.90104.22.7
8P1610.30134.32.4
10P2010.30146.82.4
15P3012.40208.62.41.20
221P0.324.9032.45.362.2 or less10 or more50072/0.080.90.231.360.90
2P46.6057.84.81.00
3P67.6077.44.20.95
4P88.2091.63.7
5P109.10115.93.71.10
6P129.70132.13.7
8P1611.40174.53.21.20
10P2011.40192.63.2
15P3013.90269.23.21.30
201P0.525.5042.17.339.1 or less10 or more500119/0.081.150.251.651.00
2P47.3076.26.6
3P68.80110.15.91.05
4P89.50132.75.1
5P1010.30158.95.11.10
6P1211.30191.45.11.20
8P1613.00244.04.51.15


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.  
 
Current Reduction Factor
Ambient Temperature (°C)3040506070
Current Reduction Factor1.000.900.750.630.44
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current at AWG26 2-core when the ambient temperature is 40°C
2 × 0.9 = 1.8 (A)
Part Number
NA20276RSB-22-4P-52
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 39,312.00

1 Piece(s) 6 Day(s) or more 520.322848.2[For Low Current Circuits] For Low Current Circuits[Available] PresentOil resistanceUL[Blue] Navy colorPVCPVCDual useElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NA20276RSB-22-4P-52 in the NA20276RSB 30 V UL with Shield series.

Product variants

Part Number
NA20276RSB-20-1P-4
NA20276RSB-20-1P-5
NA20276RSB-20-1P-6
NA20276RSB-22-4P-53
NA20276RSB-22-4P-54
NA20276RSB-22-4P-55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 1,294.40

1 Piece(s) 6 Day(s) or more 40.520215.5[For Low Current Circuits] For Low Current Circuits[Available] PresentOil resistanceUL[Blue] Navy colorPVCPVCDual useElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

₹ 1,617.60

1 Piece(s) 6 Day(s) or more 50.520215.5[For Low Current Circuits] For Low Current Circuits[Available] PresentOil resistanceUL[Blue] Navy colorPVCPVCDual useElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

₹ 1,940.80

1 Piece(s) 6 Day(s) or more 60.520215.5[For Low Current Circuits] For Low Current Circuits[Available] PresentOil resistanceUL[Blue] Navy colorPVCPVCDual useElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

₹ 40,068.00

1 Piece(s) 6 Day(s) or more 530.322848.2[For Low Current Circuits] For Low Current Circuits[Available] PresentOil resistanceUL[Blue] Navy colorPVCPVCDual useElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

₹ 40,824.00

1 Piece(s) 6 Day(s) or more 540.322848.2[For Low Current Circuits] For Low Current Circuits[Available] PresentOil resistanceUL[Blue] Navy colorPVCPVCDual useElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant

₹ 41,580.00

1 Piece(s) 6 Day(s) or more 550.322848.2[For Low Current Circuits] For Low Current Circuits[Available] PresentOil resistanceUL[Blue] Navy colorPVCPVCDual useElastic, Vibration-resistant, Pliable, Flexible, Noise-resistant