(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
● It has an excellent thin cable diameter in particular.
·Please note the twisted pair and layered strand have different specifications for wire core category identification.
·This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.
The Electrical Appliance and Material Safety Law certificate has not been obtained.
30 V UL AWM20276 robot cable. This is flexible multi-core cable that is excellent in thin outer diameter.
* Products other than AWG26 are not twisted pairs.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size | Core Number / Pair Number * 4 1P = 2 Cores | Total Length or Specified Length |
NA20276R | 26 Twisted Pair | 1P | 1 ~ 100 (Specify 1 m Increments) / 500 / 1000 |
2P | |||
3P | |||
4P | |||
5P | |||
6P | |||
8P | |||
10P | |||
12P | |||
15P | |||
24 Layered Strand | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
22 Layered Strand | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
20 Layered Strand | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 |
Model Number | AWG Size | Core Number / Pair Number 1P = 2 Cores | Estimated Section Area ( mm2) *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *5 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *4 | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NA20276R | 26 Twisted Pair | 1P | 0.12 | Twisted Pair | 2 | 3.7 | 15.3 | 3.1 | 143 or less | 10 or more | 500 | 30/0.08 | 0.51 | N/A | 0.23 | PVC | 0.97 | 0.90 | PVC | ULAWM20276 | ◎ |
2P | 4 | 4.8 | 26.1 | 2.7 | ◎ | ||||||||||||||||
3P | 6 | 5.7 | 35.0 | 2.4 | 1.00 | ◎ | |||||||||||||||
4P | 8 | 6.1 | 41.4 | 2.1 | ◎ | ||||||||||||||||
5P | 10 | 6.5 | 49.5 | 2.1 | ◎ | ||||||||||||||||
6P | 12 | 7.0 | 57.3 | 2.1 | ◎ | ||||||||||||||||
8P | 16 | 8.3 | 77.9 | 1.8 | 1.10 | ◎ | |||||||||||||||
10P | 20 | 8.3 | 85.7 | 1.8 | ◎ | ||||||||||||||||
12P | 24 | 9.0 | 96.5 | 1.8 | ◎ | ||||||||||||||||
15P | 30 | 9.9 | 116.3 | 1.8 | ◎ | ||||||||||||||||
24 Layered Strand | 2 | 0.2 | Core / Layer Strand | 2 | 4.2 | 19.9 | 4.3 | 86.0 or less | 10 or more | 500 | 4/12/0.08 | 0.73 | 0.23 | 1.19 | 0.90 | ◎ | |||||
3 | 3 | 4.5 | 25.5 | 4.3 | 0.85 | ◎ | |||||||||||||||
4 | 4 | 4.8 | 30.4 | 3.8 | ◎ | ||||||||||||||||
6 | 6 | 5.5 | 41.8 | 3.4 | ◎ | ||||||||||||||||
8 | 8 | 6.5 | 57.5 | 2.9 | 0.95 | ◎ | |||||||||||||||
10 | 10 | 7.4 | 73.3 | 2.9 | ◎ | ||||||||||||||||
12 | 12 | 7.3 | 76.1 | 2.9 | ◎ | ||||||||||||||||
16 | 16 | 8.0 | 95.1 | 2.6 | 1.00 | ◎ | |||||||||||||||
20 | 20 | 8.9 | 118.4 | 2.6 | ◎ | ||||||||||||||||
22 Layered Strand | 2 | 0.3 | 2 | 4.5 | 24.3 | 5.6 | 57.0 or less | 10 or more | 500 | 72/0.08 | 0.9 | 0.23 | 1.36 | 0.90 | ◎ | ||||||
3 | 3 | 4.8 | 31.3 | 5.6 | 0.80 | ◎ | |||||||||||||||
4 | 4 | 5.2 | 38.1 | 5.0 | 0.85 | ◎ | |||||||||||||||
6 | 6 | 6.2 | 55.8 | 4.4 | 0.95 | ◎ | |||||||||||||||
8 | 8 | 7.0 | 71.5 | 3.9 | 0.85 | ◎ | |||||||||||||||
10 | 10 | 8.0 | 90.1 | 3.9 | 0.90 | ◎ | |||||||||||||||
12 | 12 | 7.9 | 95.1 | 3.9 | 0.95 | ◎ | |||||||||||||||
16 | 16 | 8.8 | 123.9 | 3.4 | 1.10 | ◎ | |||||||||||||||
20 | 20 | 9.7 | 152.5 | 3.4 | ◎ | ||||||||||||||||
20 Layered Strand | 2 | 0.5 | 2 | 5.0 | 31.5 | 7.9 | 35.0 or less | 10 or more | 500 | 119/0.08 | 1.15 | 0.25 | 1.65 | 0.90 | ◎ | ||||||
3 | 3 | 5.4 | 42.0 | 7.9 | 0.80 | ◎ | |||||||||||||||
4 | 4 | 6.0 | 54.3 | 7.1 | 0.90 | ◎ | |||||||||||||||
6 | 6 | 6.9 | 75.6 | 6.3 | 0.85 | ◎ | |||||||||||||||
8 | 8 | 8.0 | 100.3 | 5.5 | ◎ | ||||||||||||||||
10 | 10 | 9.3 | 130.5 | 5.5 | 0.90 | ◎ | |||||||||||||||
12 | 12 | 9.1 | 137.2 | 5.5 | 1.00 | ◎ | |||||||||||||||
16 | 16 | 10.0 | 175.6 | 4.8 | ◎ | ||||||||||||||||
20 | 20 | 11.5 | 219.6 | 4.8 | 1.10 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.63 | 0.44 |
Part Number |
---|
NA20276R-20-16-91 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 70,151.87 | 1 Piece(s) | 6 Day(s) or more | 91 | 0.5 | 20 | 16 | - | 10 | [For Low Current Circuits] For Low Current Circuits | None | Oil resistance | UL | [Blue] Navy color | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible |
Loading...
Please check the type/dimensions/specifications of the part NA20276R-20-16-91 in the NA20276R 30 V UL Standard series.
Part Number |
---|
NA20276R-20-10-11 |
NA20276R-20-10-12 |
NA20276R-20-10-13 |
NA20276R-20-16-92 |
NA20276R-20-16-93 |
NA20276R-20-16-94 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,449.60 | 1 Piece(s) | 6 Day(s) or more | 11 | 0.5 | 20 | 10 | - | 9.3 | [For Low Current Circuits] For Low Current Circuits | None | Oil resistance | UL | [Blue] Navy color | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 7,036.00 | 1 Piece(s) | 6 Day(s) or more | 12 | 0.5 | 20 | 10 | - | 9.3 | [For Low Current Circuits] For Low Current Circuits | None | Oil resistance | UL | [Blue] Navy color | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 7,622.40 | 1 Piece(s) | 6 Day(s) or more | 13 | 0.5 | 20 | 10 | - | 9.3 | [For Low Current Circuits] For Low Current Circuits | None | Oil resistance | UL | [Blue] Navy color | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 70,919.40 | 1 Piece(s) | 6 Day(s) or more | 92 | 0.5 | 20 | 16 | - | 10 | [For Low Current Circuits] For Low Current Circuits | None | Oil resistance | UL | [Blue] Navy color | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 71,688.24 | 1 Piece(s) | 6 Day(s) or more | 93 | 0.5 | 20 | 16 | - | 10 | [For Low Current Circuits] For Low Current Circuits | None | Oil resistance | UL | [Blue] Navy color | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 72,455.78 | 1 Piece(s) | 6 Day(s) or more | 94 | 0.5 | 20 | 16 | - | 10 | [For Low Current Circuits] For Low Current Circuits | None | Oil resistance | UL | [Blue] Navy color | PVC | PVC | Dual use | Elastic, Vibration-resistant, Pliable, Flexible |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy