(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Mobile Signals Cable with UL Standard Shield
* AWG25 1.5P is not a twisted pair.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size | Number of Pairs *4 1P = 2 Cores |
NAMFSB | 27 * Marked on Cable AWG26 | 1P |
2P | ||
3P | ||
4P | ||
5P | ||
6P | ||
7P | ||
8P | ||
10P | ||
15P | ||
20P | ||
25 | 1P | |
1.5P (3-Core) | ||
2P | ||
3P | ||
4P | ||
5P | ||
6P | ||
7P | ||
8P | ||
10P | ||
15P | ||
20P | ||
23 | 1P | |
2P | ||
3P | ||
4P | ||
5P | ||
6P | ||
7P | ||
8P | ||
10P | ||
12P | ||
15P | ||
20P | ||
21 | 1P | |
2P | ||
3P | ||
4P | ||
5P | ||
6P | ||
7P | ||
8P | ||
10P | ||
15P | ||
20P |
Specifications
* In terms of cable marking, AWG27 shows AWG26.
Model Number | AWG Size | Number of Pairs *1 1P = 2 Cores | Estimated Section Area ( mm2) *2 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *6 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *5 | |||||||
Allowable Current A (30°C) *3 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *4 | Thickness (mm) | Material *4 | Thickness (mm) | Material *4 | |||||||||||
NAMFSB | 27 * | 1P | 0.12 | Twisted Pair | 2 | 3.8 | 23 | 4 | 141 or less | 1,000 or more | 1500 | 30/0.08 | 0.50 | Tin | 0.14 | Fluorine (ETFE) | 0.78 | 0.82 | PVC | ULAWM 2576 | ◎ |
2P | 4 | 5.2 | 38 | 3 | 148 or less | 0.85 | ◎ | ||||||||||||||
3P | 6 | 5.8 | 47 | 2.6 | ◎ | ||||||||||||||||
4P | 8 | 5.9 | 50 | 2.2 | ◎ | ||||||||||||||||
5P | 10 | 6.3 | 58 | 2.1 | ◎ | ||||||||||||||||
6P | 12 | 6.7 | 68 | 1.7 | ◎ | ||||||||||||||||
7P | 14 | 6.7 | 71 | 1.7 | ◎ | ||||||||||||||||
8P | 16 | 7.1 | 79 | 1.5 | ◎ | ||||||||||||||||
10P | 20 | 7.8 | 91 | 1.5 | ◎ | ||||||||||||||||
15P | 30 | 8.8 | 118 | 1.3 | ◎ | ||||||||||||||||
20P | 40 | 10.1 | 153 | 1.1 | ◎ | ||||||||||||||||
25 | 1P | 0.2 | 2 | 4 | 25 | 4.9 | 106 or less | 1,000 or more | 1500 | 40/0.08 | 0.6 | 0.14 | 0.88 | 0.82 | ◎ | ||||||
1.5P (3-Core) | Twisted Core | 3 | 4.3 | 30 | 4.1 | 111 or less | 0.85 | ◎ | |||||||||||||
2P | Twisted Pair | 4 | 5.5 | 45 | 3.7 | ◎ | |||||||||||||||
3P | 6 | 6.2 | 55 | 3.1 | ◎ | ||||||||||||||||
4P | 8 | 6.4 | 59 | 2.7 | ◎ | ||||||||||||||||
5P | 10 | 6.8 | 71 | 2.5 | ◎ | ||||||||||||||||
6P | 12 | 7.2 | 79 | 2.1 | ◎ | ||||||||||||||||
7P | 14 | 7.2 | 83 | 2.1 | ◎ | ||||||||||||||||
8P | 16 | 7.7 | 92 | 1.9 | ◎ | ||||||||||||||||
10P | 20 | 8.4 | 116 | 1.9 | ◎ | ||||||||||||||||
15P | 30 | 9.6 | 148 | 1.6 | ◎ | ||||||||||||||||
20P | 40 | 11 | 187 | 1.4 | ◎ | ||||||||||||||||
23 | 1P | 0.3 | 2 | 4.7 | 34 | 6.8 | 70.4 or less | 1,000 or more | 1500 | 60/0.08 | 0.72 | 0.215 | 1.15 | 0.85 | ◎ | ||||||
2P | 4 | 7 | 68 | 5.1 | 73.9 or less | ◎ | |||||||||||||||
3P | 6 | 7.4 | 76 | 4.3 | ◎ | ||||||||||||||||
4P | 8 | 7.6 | 81 | 3.8 | ◎ | ||||||||||||||||
5P | 10 | 8.2 | 97 | 3.5 | ◎ | ||||||||||||||||
6P | 12 | 8.8 | 110 | 3.0 | ◎ | ||||||||||||||||
7P | 14 | 8.8 | 116 | 3.0 | ◎ | ||||||||||||||||
8P | 16 | 9.5 | 136 | 2.6 | ◎ | ||||||||||||||||
10P | 20 | 11 | 161 | 2.6 | ◎ | ||||||||||||||||
12P | 24 | 11.3 | 183 | 2.2 | ◎ | ||||||||||||||||
15P | 30 | 12.5 | 218 | 2.2 | ◎ | ||||||||||||||||
20P | 40 | 13.7 | 273 | 1.9 | ◎ | ||||||||||||||||
21 | 1P | 0.5 | 2 | 5.2 | 43 | 9.6 | 42.3 or less | 1,000 or more | 1500 | 100/0.08 | 0.92 | 0.24 | 1.4 | 0.85 | ◎ | ||||||
2P | 4 | 8 | 86 | 7.4 | 44.4 or less | ◎ | |||||||||||||||
3P | 6 | 8.4 | 100 | 6.3 | ◎ | ||||||||||||||||
4P | 8 | 8.7 | 110 | 5.5 | ◎ | ||||||||||||||||
5P | 10 | 9.4 | 134 | 5.1 | ◎ | ||||||||||||||||
6P | 12 | 10.2 | 154 | 4.3 | ◎ | ||||||||||||||||
7P | 14 | 10.2 | 164 | 4.3 | ◎ | ||||||||||||||||
8P | 16 | 11 | 189 | 3.8 | ◎ | ||||||||||||||||
10P | 20 | 12.8 | 226 | 3.8 | ◎ | ||||||||||||||||
15P | 30 | 14.7 | 319 | 3.2 | ◎ | ||||||||||||||||
20P | 40 | 16.3 | 412 | 2.8 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.27 |
Part Number |
---|
NAMFSB-21-1P-89 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 34,567.84 | 1 Piece(s) | 6 Day(s) or more | - | 89 | 0.5 | 21 | 2 | 1 | 5.2 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | For signals | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant |
Loading...
Please check the type/dimensions/specifications of the part NAMFSB-21-1P-89 in the NAMFSB 150 V UL Standard with Shield series.
Part Number |
---|
NAMFSB-21-1P-100 |
NAMFSB-21-1P-11 |
NAMFSB-21-1P-12 |
NAMFSB-21-1P-9 |
NAMFSB-21-1P-90 |
NAMFSB-21-1P-91 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 31,372.36 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 0.5 | 21 | 2 | 1 | 5.2 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | For signals | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant | ||
₹ 4,688.45 | 1 Piece(s) | 6 Day(s) or more | - | 11 | 0.5 | 21 | 2 | 1 | 5.2 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | For signals | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant | ||
₹ 5,090.45 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 0.5 | 21 | 2 | 1 | 5.2 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | For signals | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant | ||
₹ 3,888.49 | 1 Piece(s) | 6 Day(s) or more | - | 9 | 0.5 | 21 | 2 | 1 | 5.2 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | For signals | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant | ||
₹ 34,953.76 | 1 Piece(s) | 6 Day(s) or more | - | 90 | 0.5 | 21 | 2 | 1 | 5.2 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | For signals | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant | ||
₹ 35,338.35 | 1 Piece(s) | 6 Day(s) or more | - | 91 | 0.5 | 21 | 2 | 1 | 5.2 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | For signals | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy