(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Mobile Signals Cable with UL Standard Shield
* AWG25 1.5P is not a twisted pair.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size | Number of Pairs *4 1P = 2 Cores |
NAMFSB | 27 * Marked on Cable AWG26 | 1P |
2P | ||
3P | ||
4P | ||
5P | ||
6P | ||
7P | ||
8P | ||
10P | ||
15P | ||
20P | ||
25 | 1P | |
1.5P (3-Core) | ||
2P | ||
3P | ||
4P | ||
5P | ||
6P | ||
7P | ||
8P | ||
10P | ||
15P | ||
20P | ||
23 | 1P | |
2P | ||
3P | ||
4P | ||
5P | ||
6P | ||
7P | ||
8P | ||
10P | ||
12P | ||
15P | ||
20P | ||
21 | 1P | |
2P | ||
3P | ||
4P | ||
5P | ||
6P | ||
7P | ||
8P | ||
10P | ||
15P | ||
20P |
Specifications
* In terms of cable marking, AWG27 shows AWG26.
Model Number | AWG Size | Number of Pairs *1 1P = 2 Cores | Estimated Section Area ( mm2) *2 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *6 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *5 | |||||||
Allowable Current A (30°C) *3 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *4 | Thickness (mm) | Material *4 | Thickness (mm) | Material *4 | |||||||||||
NAMFSB | 27 * | 1P | 0.12 | Twisted Pair | 2 | 3.8 | 23 | 4 | 141 or less | 1,000 or more | 1500 | 30/0.08 | 0.50 | Tin | 0.14 | Fluorine (ETFE) | 0.78 | 0.82 | PVC | ULAWM 2576 | ◎ |
2P | 4 | 5.2 | 38 | 3 | 148 or less | 0.85 | ◎ | ||||||||||||||
3P | 6 | 5.8 | 47 | 2.6 | ◎ | ||||||||||||||||
4P | 8 | 5.9 | 50 | 2.2 | ◎ | ||||||||||||||||
5P | 10 | 6.3 | 58 | 2.1 | ◎ | ||||||||||||||||
6P | 12 | 6.7 | 68 | 1.7 | ◎ | ||||||||||||||||
7P | 14 | 6.7 | 71 | 1.7 | ◎ | ||||||||||||||||
8P | 16 | 7.1 | 79 | 1.5 | ◎ | ||||||||||||||||
10P | 20 | 7.8 | 91 | 1.5 | ◎ | ||||||||||||||||
15P | 30 | 8.8 | 118 | 1.3 | ◎ | ||||||||||||||||
20P | 40 | 10.1 | 153 | 1.1 | ◎ | ||||||||||||||||
25 | 1P | 0.2 | 2 | 4 | 25 | 4.9 | 106 or less | 1,000 or more | 1500 | 40/0.08 | 0.6 | 0.14 | 0.88 | 0.82 | ◎ | ||||||
1.5P (3-Core) | Twisted Core | 3 | 4.3 | 30 | 4.1 | 111 or less | 0.85 | ◎ | |||||||||||||
2P | Twisted Pair | 4 | 5.5 | 45 | 3.7 | ◎ | |||||||||||||||
3P | 6 | 6.2 | 55 | 3.1 | ◎ | ||||||||||||||||
4P | 8 | 6.4 | 59 | 2.7 | ◎ | ||||||||||||||||
5P | 10 | 6.8 | 71 | 2.5 | ◎ | ||||||||||||||||
6P | 12 | 7.2 | 79 | 2.1 | ◎ | ||||||||||||||||
7P | 14 | 7.2 | 83 | 2.1 | ◎ | ||||||||||||||||
8P | 16 | 7.7 | 92 | 1.9 | ◎ | ||||||||||||||||
10P | 20 | 8.4 | 116 | 1.9 | ◎ | ||||||||||||||||
15P | 30 | 9.6 | 148 | 1.6 | ◎ | ||||||||||||||||
20P | 40 | 11 | 187 | 1.4 | ◎ | ||||||||||||||||
23 | 1P | 0.3 | 2 | 4.7 | 34 | 6.8 | 70.4 or less | 1,000 or more | 1500 | 60/0.08 | 0.72 | 0.215 | 1.15 | 0.85 | ◎ | ||||||
2P | 4 | 7 | 68 | 5.1 | 73.9 or less | ◎ | |||||||||||||||
3P | 6 | 7.4 | 76 | 4.3 | ◎ | ||||||||||||||||
4P | 8 | 7.6 | 81 | 3.8 | ◎ | ||||||||||||||||
5P | 10 | 8.2 | 97 | 3.5 | ◎ | ||||||||||||||||
6P | 12 | 8.8 | 110 | 3.0 | ◎ | ||||||||||||||||
7P | 14 | 8.8 | 116 | 3.0 | ◎ | ||||||||||||||||
8P | 16 | 9.5 | 136 | 2.6 | ◎ | ||||||||||||||||
10P | 20 | 11 | 161 | 2.6 | ◎ | ||||||||||||||||
12P | 24 | 11.3 | 183 | 2.2 | ◎ | ||||||||||||||||
15P | 30 | 12.5 | 218 | 2.2 | ◎ | ||||||||||||||||
20P | 40 | 13.7 | 273 | 1.9 | ◎ | ||||||||||||||||
21 | 1P | 0.5 | 2 | 5.2 | 43 | 9.6 | 42.3 or less | 1,000 or more | 1500 | 100/0.08 | 0.92 | 0.24 | 1.4 | 0.85 | ◎ | ||||||
2P | 4 | 8 | 86 | 7.4 | 44.4 or less | ◎ | |||||||||||||||
3P | 6 | 8.4 | 100 | 6.3 | ◎ | ||||||||||||||||
4P | 8 | 8.7 | 110 | 5.5 | ◎ | ||||||||||||||||
5P | 10 | 9.4 | 134 | 5.1 | ◎ | ||||||||||||||||
6P | 12 | 10.2 | 154 | 4.3 | ◎ | ||||||||||||||||
7P | 14 | 10.2 | 164 | 4.3 | ◎ | ||||||||||||||||
8P | 16 | 11 | 189 | 3.8 | ◎ | ||||||||||||||||
10P | 20 | 12.8 | 226 | 3.8 | ◎ | ||||||||||||||||
15P | 30 | 14.7 | 319 | 3.2 | ◎ | ||||||||||||||||
20P | 40 | 16.3 | 412 | 2.8 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.27 |
Part Number |
---|
NAMFSB-21-1P-82 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 31,871.76 | 1 Piece(s) | 6 Day(s) or more | - | 82 | 0.5 | 21 | 2 | 1 | 5.2 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | For signals | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant |
Loading...
Please check the type/dimensions/specifications of the part NAMFSB-21-1P-82 in the NAMFSB 150 V UL Standard with Shield series.
Part Number |
---|
NAMFSB-21-1P-10 |
NAMFSB-21-1P-100 |
NAMFSB-21-1P-11 |
NAMFSB-21-1P-83 |
NAMFSB-21-1P-84 |
NAMFSB-21-1P-85 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,289.15 | 1 Piece(s) | 6 Day(s) or more | - | 10 | 0.5 | 21 | 2 | 1 | 5.2 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | For signals | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant | ||
₹ 31,372.36 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 0.5 | 21 | 2 | 1 | 5.2 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | For signals | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant | ||
₹ 4,688.45 | 1 Piece(s) | 6 Day(s) or more | - | 11 | 0.5 | 21 | 2 | 1 | 5.2 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | For signals | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant | ||
₹ 32,256.33 | 1 Piece(s) | 6 Day(s) or more | - | 83 | 0.5 | 21 | 2 | 1 | 5.2 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | For signals | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant | ||
₹ 32,642.25 | 1 Piece(s) | 6 Day(s) or more | - | 84 | 0.5 | 21 | 2 | 1 | 5.2 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | For signals | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant | ||
₹ 33,026.84 | 1 Piece(s) | 6 Day(s) or more | - | 85 | 0.5 | 21 | 2 | 1 | 5.2 | [For Low Current Circuits] For Low Current Circuits | [Available] Present | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | For signals | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant |