(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
300 V UL AWM2517 robot cable. Multi-core wire with heat and oil resistance.
* AWG19 does not use a twisted pair cable.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size | Core Number / Pair Number * 4 1P = 2 Cores |
NA3MF | 25 | 1P |
2P | ||
3P | ||
4P | ||
5P | ||
6P | ||
7P | ||
8P | ||
10P | ||
12P | ||
18P | ||
25P | ||
23 | 1P | |
2P | ||
3P | ||
4P | ||
5P | ||
6P | ||
7P | ||
8P | ||
10P | ||
12P | ||
18P | ||
25P | ||
21 | 1P | |
2P | ||
3P | ||
4P | ||
5P | ||
6P | ||
7P | ||
8P | ||
10P | ||
19 | 2 | |
3 | ||
4 | ||
6 |
Model Number | AWG Size | Core Number / Pair Number * 1 1P = 2 Cores | Estimated Section Area ( mm2) *2 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) *6 | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *5 | |||||||
Allowable Current A (30°C) *3 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *4 | Thickness (mm) | Material *4 | Thickness (mm) | Material *4 | |||||||||||
NA3MF | 25 | 1P | 0.2 | Twisted Pair | 2 | 4.0 | 19.8 | 4.6 | 102 or less | 10 or more | 2000 | 40/0.08 | 0.58 | Tin | 0.23 | PVC | 1.04 | 0.90 | PVC | ULAWM 2517 | ◎ |
2P | 4 | 5.2 | 33.5 | 3.7 | 0.90 | ◎ | |||||||||||||||
3P | 6 | 5.6 | 39.8 | 3.2 | 1.00 | ◎ | |||||||||||||||
4P | 8 | 6.0 | 47.3 | 2.7 | 1.00 | ◎ | |||||||||||||||
5P | 10 | 6.5 | 57.2 | 2.5 | 1.00 | ◎ | |||||||||||||||
6P | 12 | 6.9 | 65.2 | 2.3 | 1.00 | ◎ | |||||||||||||||
7P | 14 | 6.9 | 70.0 | 2.2 | 1.00 | ◎ | |||||||||||||||
8P | 16 | 7.4 | 79.7 | 2.1 | 1.00 | ◎ | |||||||||||||||
10P | 20 | 8.8 | 100.2 | 1.9 | 1.10 | ◎ | |||||||||||||||
12P | 24 | 9.2 | 116.9 | 1.8 | 1.20 | ◎ | |||||||||||||||
18P | 36 | 10.5 | 164.0 | 1.5 | 1.20 | ◎ | |||||||||||||||
25P | 50 | 12.4 | 218.4 | 1.3 | 1.30 | ◎ | |||||||||||||||
23 | 1P | 0.3 | 2 | 4.3 | 24.0 | 6.2 | 67.8 or less | 10 or more | 2000 | 60/0.08 | 0.72 | 0.24 | 1.20 | 0.90 | ◎ | ||||||
2P | 4 | 5.7 | 41.5 | 4.8 | 0.90 | ◎ | |||||||||||||||
3P | 6 | 6.1 | 49.1 | 4.1 | 1.00 | ◎ | |||||||||||||||
4P | 8 | 6.7 | 60.5 | 3.5 | 1.00 | ◎ | |||||||||||||||
5P | 10 | 7.2 | 74.3 | 3.3 | 1.00 | ◎ | |||||||||||||||
6P | 12 | 7.7 | 86.3 | 3.0 | 1.00 | ◎ | |||||||||||||||
7P | 14 | 7.7 | 90.3 | 2.9 | 1.00 | ◎ | |||||||||||||||
8P | 16 | 8.5 | 108.1 | 2.7 | 1.10 | ◎ | |||||||||||||||
10P | 20 | 9.8 | 130.1 | 2.5 | 1.10 | ◎ | |||||||||||||||
12P | 24 | 10.3 | 152.8 | 2.3 | 1.20 | ◎ | |||||||||||||||
18P | 36 | 11.9 | 216.9 | 2.0 | 1.30 | ◎ | |||||||||||||||
25P | 50 | 14.1 | 295.4 | 1.7 | 1.40 | ◎ | |||||||||||||||
21 | 1P | 0.5 | 2 | 4.7 | 31.6 | 8.5 | 40.7 or less | 10 or more | 2000 | 100/0.08 | 0.92 | 0.24 | 1.40 | 0.90 | ◎ | ||||||
2P | 4 | 6.5 | 56.3 | 6.7 | 0.90 | ◎ | |||||||||||||||
3P | 6 | 6.8 | 66.4 | 5.6 | 1.00 | ◎ | |||||||||||||||
4P | 8 | 7.4 | 83.6 | 4.9 | 1.00 | ◎ | |||||||||||||||
5P | 10 | 8.0 | 101.4 | 4.6 | 1.00 | ◎ | |||||||||||||||
6P | 12 | 8.9 | 123.1 | 4.2 | 1.10 | ◎ | |||||||||||||||
7P | 14 | 8.9 | 131.6 | 4.0 | 1.10 | ◎ | |||||||||||||||
8P | 16 | 9.5 | 148.1 | 3.8 | 1.10 | ◎ | |||||||||||||||
10P | 20 | 11.2 | 188.2 | 3.5 | 1.20 | ◎ | |||||||||||||||
19 | 2 | 0.75 | Core / Layer Strand | 2 | 5.1 | 25.4 | 10.9 | 26.6 or less | 10 or more | 2000 | 150/0.08 | 1.13 | 0.24 | 1.60 | 0.90 | ◎ | |||||
3 | 3 | 5.5 | 28.4 | 9.6 | 1.00 | ◎ | |||||||||||||||
4 | 4 | 6.0 | 33.3 | 8.7 | 1.00 | ◎ | |||||||||||||||
6 | 6 | 6.9 | 44.6 | 7.4 | 1.00 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.27 |
Part Number |
---|
NA3MF-23-10P-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 21,508.80 | 1 Piece(s) | 6 Day(s) or more | 15 | 0.3 | 23 | 20 | 10 | 9.8 | 300V | None | Oil resistance | UL | [Blue] Navy color | PVC | PVC | For signals | - | Elastic, Vibration-resistant, Pliable, Flexible |
Loading...
Please check the type/dimensions/specifications of the part NA3MF-23-10P-15 in the NA3MF UL Standard series.
Part Number |
---|
NA3MF-19-2-11 |
NA3MF-19-2-12 |
NA3MF-19-2-13 |
NA3MF-23-10P-16 |
NA3MF-23-10P-17 |
NA3MF-23-10P-18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,760.80 | 1 Piece(s) | 6 Day(s) or more | 11 | 0.75 | 19 | 2 | - | 5.1 | 300V | None | Oil resistance | UL | [Blue] Navy color | PVC | PVC | For signals | - | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 4,103.20 | 1 Piece(s) | 6 Day(s) or more | 12 | 0.75 | 19 | 2 | - | 5.1 | 300V | None | Oil resistance | UL | [Blue] Navy color | PVC | PVC | For signals | - | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 4,444.80 | 1 Piece(s) | 6 Day(s) or more | 13 | 0.75 | 19 | 2 | - | 5.1 | 300V | None | Oil resistance | UL | [Blue] Navy color | PVC | PVC | For signals | - | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 22,942.40 | 1 Piece(s) | 6 Day(s) or more | 16 | 0.3 | 23 | 20 | 10 | 9.8 | 300V | None | Oil resistance | UL | [Blue] Navy color | PVC | PVC | For signals | - | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 24,376.00 | 1 Piece(s) | 6 Day(s) or more | 17 | 0.3 | 23 | 20 | 10 | 9.8 | 300V | None | Oil resistance | UL | [Blue] Navy color | PVC | PVC | For signals | - | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 25,810.40 | 1 Piece(s) | 6 Day(s) or more | 18 | 0.3 | 23 | 20 | 10 | 9.8 | 300V | None | Oil resistance | UL | [Blue] Navy color | PVC | PVC | For signals | - | Elastic, Vibration-resistant, Pliable, Flexible |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy