(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NA3MF UL Standard (Part Number)

NA3MF UL Standard

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


·This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
*Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

(i)

Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

300 V UL AWM2517 robot cable. Multi-core wire with heat and oil resistance.

Specifications

NA3MF UL Standard:Related Image
* AWG19 does not use a twisted pair cable.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberAWG SizeCore Number / Pair Number * 4
1P = 2 Cores
NA3MF251P
2P
3P
4P
5P
6P
7P
8P
10P
12P
18P
25P
231P
2P
3P
4P
5P
6P
7P
8P
10P
12P
18P
25P
211P
2P
3P
4P
5P
6P
7P
8P
10P
192
3
4
6


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 2 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
* 3 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.
* 4 Uses a twisted pair cable except for AWG19 size.

More Information

NA3MF UL Standard:Related ImageNA3MF UL Standard:Related Image

NA3MF UL Standard:Related Image

NA3MF UL Standard:Related Image
NA3MF UL Standard:Related Image

Specifications

Model NumberAWG
Size
Core Number / Pair Number * 1
1P = 2 Cores
Estimated
Section Area
( mm2) *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm) *6
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided *5
Allowable Current
A (30°C) *3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4Thickness
(mm)
Material *4Thickness
(mm)
Material *4
NA3MF251P0.2Twisted Pair24.019.84.6102 or less10 or more200040/0.080.58Tin0.23PVC1.040.90 PVCULAWM
2517
2P45.233.53.70.90
3P65.639.83.21.00
4P86.0 47.32.71.00
5P106.557.22.51.00
6P126.965.22.31.00
7P146.970.02.21.00
8P167.479.72.11.00
10P208.8100.21.91.10
12P249.2116.91.81.20
18P3610.5164.01.51.20
25P5012.4218.41.31.30
231P0.324.324.06.267.8 or less10 or more200060/0.080.720.241.200.90
2P45.741.54.80.90
3P66.149.14.11.00
4P86.760.53.51.00
5P107.274.33.31.00
6P127.786.33.0 1.00
7P147.790.32.91.00
8P168.5108.12.71.10
10P209.8130.12.51.10
12P2410.3152.82.31.20
18P3611.9216.92.0 1.30
25P5014.1 295.41.71.40
211P0.524.731.68.540.7 or less10 or more2000100/0.080.920.241.400.90
2P46.556.36.70.90
3P66.866.45.61.00
4P87.483.64.91.00
5P108.0 101.44.61.00
6P128.9123.14.21.10
7P148.9131.64.0 1.10
8P169.5148.13.81.10
10P2011.2188.23.51.20
1920.75Core / Layer
Strand
25.1 25.410.926.6 or less10 or more2000150/0.081.130.241.600.90
335.528.49.61.00
446.0 33.38.71.00
666.944.67.41.00


*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above. 
 
Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.900.750.730.650.560.440.27
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 4.6 x 0.9 = 4.14 (A) when the ambient temperature for 2-core AWG25 is 40 °C

Part Number
NA3MF-19-6-87
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties Other properties

₹ 57,222.40

1 Piece(s) 6 Day(s) or more 870.75196-6.9300VNoneOil resistanceUL[Blue] Navy colorPVCPVCFor signals-Elastic, Vibration-resistant, Pliable, Flexible

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NA3MF-19-6-87 in the NA3MF UL Standard series.

Product variants

Part Number
NA3MF-19-2-11
NA3MF-19-2-12
NA3MF-19-2-13
NA3MF-19-6-88
NA3MF-19-6-89
NA3MF-19-6-9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties Other properties

₹ 3,760.80

1 Piece(s) 6 Day(s) or more 110.75192-5.1300VNoneOil resistanceUL[Blue] Navy colorPVCPVCFor signals-Elastic, Vibration-resistant, Pliable, Flexible

₹ 4,103.20

1 Piece(s) 6 Day(s) or more 120.75192-5.1300VNoneOil resistanceUL[Blue] Navy colorPVCPVCFor signals-Elastic, Vibration-resistant, Pliable, Flexible

₹ 4,444.80

1 Piece(s) 6 Day(s) or more 130.75192-5.1300VNoneOil resistanceUL[Blue] Navy colorPVCPVCFor signals-Elastic, Vibration-resistant, Pliable, Flexible

₹ 57,880.00

1 Piece(s) 6 Day(s) or more 880.75196-6.9300VNoneOil resistanceUL[Blue] Navy colorPVCPVCFor signals-Elastic, Vibration-resistant, Pliable, Flexible

₹ 58,537.60

1 Piece(s) 6 Day(s) or more 890.75196-6.9300VNoneOil resistanceUL[Blue] Navy colorPVCPVCFor signals-Elastic, Vibration-resistant, Pliable, Flexible

₹ 7,943.20

1 Piece(s) 6 Day(s) or more 90.75196-6.9300VNoneOil resistanceUL[Blue] Navy colorPVCPVCFor signals-Elastic, Vibration-resistant, Pliable, Flexible