(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
● It has especially good performance under mobile applications.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.
Mobile Signals Cable with Highly Flexible 300 V Shield
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Section Area (mm2) | Number of Pairs *4 1P = 2 Cores | Total Length *3 or Specified Length |
0.2 | 1P | 1 ~ 100 (Specify 1 m Increment) / 500 / 1000 |
2P | ||
3P | ||
5P | ||
6P | ||
8P | ||
10P | ||
15P | ||
20P | ||
0.3 | 1P | |
2P | ||
3P | ||
5P | ||
6P | ||
8P | ||
10P | ||
15P | ||
20P | ||
0.5 | 1P | |
2P | ||
3P | ||
5P | ||
6P | ||
8P | ||
10P | ||
15P | ||
20P |
Model Number | Section Area (mm2) | Number of Pairs *1 1P = 2 Cores | AWG Estimated Size *2 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter *6 (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *5 | |||||||
Allowable Current A (30°C) *3 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *4 | Thickness (mm) | Material *4 | Thickness (mm) | Material *4 | |||||||||||
NA3FVRSB | 0.2 | 1P | 25 | Twisted Pair | 2 | 4.0 | 25 | 6.0 | 105 or less | 1,500 or more | 2000 | 40/0.08 Tin Plated Annealed Copper Stranded Wire | 0.6 | Tin | 0.2 | Fluorine (ETFE) | 1.0 | 0.7 | PVC | ULAWM2103 | ◎ |
2P | 4 | 6.2 | 49 | 5.0 | 1 | ULAWM2517 | ◎ | ||||||||||||||
3P | 6 | 6.7 | 60 | 4.0 | 1 | ◎ | |||||||||||||||
5P | 10 | 7.7 | 80 | 4.0 | 1 | ◎ | |||||||||||||||
6P | 12 | 8.2 | 90 | 4.0 | 1 | ◎ | |||||||||||||||
8P | 16 | 9.3 | 115 | 3.0 | 1 | ◎ | |||||||||||||||
10P | 20 | 11.0 | 140 | 3.0 | 1 | ◎ | |||||||||||||||
15P | 30 | 11.5 | 180 | 3.0 | 1.1 | ◎ | |||||||||||||||
20P | 40 | 12.5 | 220 | 2.0 | 1.2 | ◎ | |||||||||||||||
0.3 | 1P | 23 | 2 | 4.6 | 32 | 8.0 | 71.5 or less | 1,500 or more | 2000 | 3/20/0.08 Tin Plated Annealed Copper Composite Strand | 0.8 | 0.25 | 1.3 | 0.7 | ULAWM2103 | ◎ | |||||
2P | 4 | 7.3 | 65 | 7.0 | 1 | ULAWM2517 | ◎ | ||||||||||||||
3P | 6 | 7.8 | 80 | 6.0 | 1 | ◎ | |||||||||||||||
5P | 10 | 9.2 | 110 | 5.0 | 1 | ◎ | |||||||||||||||
6P | 12 | 10.0 | 125 | 5.0 | 1 | ◎ | |||||||||||||||
8P | 16 | 11.5 | 160 | 4.0 | 1 | ◎ | |||||||||||||||
10P | 20 | 13.0 | 205 | 4.0 | 1.2 | ◎ | |||||||||||||||
15P | 30 | 14.5 | 270 | 4.0 | 1.3 | ◎ | |||||||||||||||
20P | 40 | 16.0 | 345 | 3.0 | 1.4 | ◎ | |||||||||||||||
0.5 | 1P | 21 | 2 | 5.4 | 42 | 11.0 | 43.4 or less | 1,500 or more | 2000 | 3/33/0.08 Tin Plated Annealed Copper Composite Strand | 1.1 | 0.25 | 1.6 | 0.7 | ULAWM2103 | ◎ | |||||
2P | 4 | 8.4 | 87 | 9.0 | 1 | ULAWM2517 | ◎ | ||||||||||||||
3P | 6 | 9.4 | 110 | 8.0 | 1 | ◎ | |||||||||||||||
5P | 10 | 11.5 | 170 | 7.0 | 1.1 | ◎ | |||||||||||||||
6P | 12 | 12.5 | 190 | 7.0 | 1.2 | ◎ | |||||||||||||||
8P | 16 | 14.0 | 245 | 6.0 | 1.3 | ◎ | |||||||||||||||
10P | 20 | 16.5 | 325 | 6.0 | 1.4 | ◎ | |||||||||||||||
15P | 30 | 17.5 | 410 | 5.0 | 1.5 | ◎ | |||||||||||||||
20P | 40 | 20.0 | 510 | 5.0 | 1.6 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.93 | 0.86 | 0.77 | 0.68 | 0.58 | 0.45 | 0.26 |
Part Number |
---|
NA3FVRSB-0.5-2P-95 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 52,748.00 | 1 Piece(s) | 6 Day(s) or more | - | 95 | 0.5 | 21 | 4 | 2 | 8.4 | 300V | [Available] Present | Oil resistance | UL | Black | PVC | Fluorine | Dual use | Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant |
Loading...
Please check the type/dimensions/specifications of the part NA3FVRSB-0.5-2P-95 in the NA3FVRSB Highly Flexible UL Standard with Shield series.
Part Number |
---|
NA3FVRSB-0.2-1P-10 |
NA3FVRSB-0.2-1P-100 |
NA3FVRSB-0.2-1P-11 |
NA3FVRSB-0.5-2P-96 |
NA3FVRSB-0.5-2P-97 |
NA3FVRSB-0.5-2P-98 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,079.31 | 1 Piece(s) | 6 Day(s) or more | - | 10 | 0.2 | 25 | 2 | 1 | 4 | 300V | [Available] Present | Oil resistance | UL | Black | PVC | Fluorine | Dual use | Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant | ||
₹ 24,936.18 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 0.2 | 25 | 2 | 1 | 4 | 300V | [Available] Present | Oil resistance | UL | Black | PVC | Fluorine | Dual use | Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant | ||
₹ 3,330.20 | 1 Piece(s) | 6 Day(s) or more | - | 11 | 0.2 | 25 | 2 | 1 | 4 | 300V | [Available] Present | Oil resistance | UL | Black | PVC | Fluorine | Dual use | Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant | ||
₹ 53,303.20 | 1 Piece(s) | 6 Day(s) or more | - | 96 | 0.5 | 21 | 4 | 2 | 8.4 | 300V | [Available] Present | Oil resistance | UL | Black | PVC | Fluorine | Dual use | Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant | ||
₹ 53,858.40 | 1 Piece(s) | 6 Day(s) or more | - | 97 | 0.5 | 21 | 4 | 2 | 8.4 | 300V | [Available] Present | Oil resistance | UL | Black | PVC | Fluorine | Dual use | Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant | ||
₹ 54,413.60 | 1 Piece(s) | 6 Day(s) or more | - | 98 | 0.5 | 21 | 4 | 2 | 8.4 | 300V | [Available] Present | Oil resistance | UL | Black | PVC | Fluorine | Dual use | Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant |