(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
● It has especially good performance under mobile applications.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.
Mobile Signals Cable with Highly Flexible 300 V Shield
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Section Area (mm2) | Number of Pairs *4 1P = 2 Cores | Total Length *3 or Specified Length |
0.2 | 1P | 1 ~ 100 (Specify 1 m Increment) / 500 / 1000 |
2P | ||
3P | ||
5P | ||
6P | ||
8P | ||
10P | ||
15P | ||
20P | ||
0.3 | 1P | |
2P | ||
3P | ||
5P | ||
6P | ||
8P | ||
10P | ||
15P | ||
20P | ||
0.5 | 1P | |
2P | ||
3P | ||
5P | ||
6P | ||
8P | ||
10P | ||
15P | ||
20P |
Model Number | Section Area (mm2) | Number of Pairs *1 1P = 2 Cores | AWG Estimated Size *2 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter *6 (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *5 | |||||||
Allowable Current A (30°C) *3 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *4 | Thickness (mm) | Material *4 | Thickness (mm) | Material *4 | |||||||||||
NA3FVRSB | 0.2 | 1P | 25 | Twisted Pair | 2 | 4.0 | 25 | 6.0 | 105 or less | 1,500 or more | 2000 | 40/0.08 Tin Plated Annealed Copper Stranded Wire | 0.6 | Tin | 0.2 | Fluorine (ETFE) | 1.0 | 0.7 | PVC | ULAWM2103 | ◎ |
2P | 4 | 6.2 | 49 | 5.0 | 1 | ULAWM2517 | ◎ | ||||||||||||||
3P | 6 | 6.7 | 60 | 4.0 | 1 | ◎ | |||||||||||||||
5P | 10 | 7.7 | 80 | 4.0 | 1 | ◎ | |||||||||||||||
6P | 12 | 8.2 | 90 | 4.0 | 1 | ◎ | |||||||||||||||
8P | 16 | 9.3 | 115 | 3.0 | 1 | ◎ | |||||||||||||||
10P | 20 | 11.0 | 140 | 3.0 | 1 | ◎ | |||||||||||||||
15P | 30 | 11.5 | 180 | 3.0 | 1.1 | ◎ | |||||||||||||||
20P | 40 | 12.5 | 220 | 2.0 | 1.2 | ◎ | |||||||||||||||
0.3 | 1P | 23 | 2 | 4.6 | 32 | 8.0 | 71.5 or less | 1,500 or more | 2000 | 3/20/0.08 Tin Plated Annealed Copper Composite Strand | 0.8 | 0.25 | 1.3 | 0.7 | ULAWM2103 | ◎ | |||||
2P | 4 | 7.3 | 65 | 7.0 | 1 | ULAWM2517 | ◎ | ||||||||||||||
3P | 6 | 7.8 | 80 | 6.0 | 1 | ◎ | |||||||||||||||
5P | 10 | 9.2 | 110 | 5.0 | 1 | ◎ | |||||||||||||||
6P | 12 | 10.0 | 125 | 5.0 | 1 | ◎ | |||||||||||||||
8P | 16 | 11.5 | 160 | 4.0 | 1 | ◎ | |||||||||||||||
10P | 20 | 13.0 | 205 | 4.0 | 1.2 | ◎ | |||||||||||||||
15P | 30 | 14.5 | 270 | 4.0 | 1.3 | ◎ | |||||||||||||||
20P | 40 | 16.0 | 345 | 3.0 | 1.4 | ◎ | |||||||||||||||
0.5 | 1P | 21 | 2 | 5.4 | 42 | 11.0 | 43.4 or less | 1,500 or more | 2000 | 3/33/0.08 Tin Plated Annealed Copper Composite Strand | 1.1 | 0.25 | 1.6 | 0.7 | ULAWM2103 | ◎ | |||||
2P | 4 | 8.4 | 87 | 9.0 | 1 | ULAWM2517 | ◎ | ||||||||||||||
3P | 6 | 9.4 | 110 | 8.0 | 1 | ◎ | |||||||||||||||
5P | 10 | 11.5 | 170 | 7.0 | 1.1 | ◎ | |||||||||||||||
6P | 12 | 12.5 | 190 | 7.0 | 1.2 | ◎ | |||||||||||||||
8P | 16 | 14.0 | 245 | 6.0 | 1.3 | ◎ | |||||||||||||||
10P | 20 | 16.5 | 325 | 6.0 | 1.4 | ◎ | |||||||||||||||
15P | 30 | 17.5 | 410 | 5.0 | 1.5 | ◎ | |||||||||||||||
20P | 40 | 20.0 | 510 | 5.0 | 1.6 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.93 | 0.86 | 0.77 | 0.68 | 0.58 | 0.45 | 0.26 |
Part Number |
---|
NA3FVRSB-0.3-3P-77 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 55,948.80 | 1 Piece(s) | 6 Day(s) or more | - | 77 | 0.3 | 23 | 6 | 3 | 7.8 | 300V | [Available] Present | Oil resistance | UL | Black | PVC | Fluorine | Dual use | Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant |
Loading...
Please check the type/dimensions/specifications of the part NA3FVRSB-0.3-3P-77 in the NA3FVRSB Highly Flexible UL Standard with Shield series.
Part Number |
---|
NA3FVRSB-0.2-1P-10 |
NA3FVRSB-0.2-1P-100 |
NA3FVRSB-0.2-1P-11 |
NA3FVRSB-0.3-3P-78 |
NA3FVRSB-0.3-3P-79 |
NA3FVRSB-0.3-3P-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,079.31 | 1 Piece(s) | 6 Day(s) or more | - | 10 | 0.2 | 25 | 2 | 1 | 4 | 300V | [Available] Present | Oil resistance | UL | Black | PVC | Fluorine | Dual use | Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant | ||
₹ 24,936.18 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 0.2 | 25 | 2 | 1 | 4 | 300V | [Available] Present | Oil resistance | UL | Black | PVC | Fluorine | Dual use | Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant | ||
₹ 3,330.20 | 1 Piece(s) | 6 Day(s) or more | - | 11 | 0.2 | 25 | 2 | 1 | 4 | 300V | [Available] Present | Oil resistance | UL | Black | PVC | Fluorine | Dual use | Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant | ||
₹ 56,675.20 | 1 Piece(s) | 6 Day(s) or more | - | 78 | 0.3 | 23 | 6 | 3 | 7.8 | 300V | [Available] Present | Oil resistance | UL | Black | PVC | Fluorine | Dual use | Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant | ||
₹ 57,401.60 | 1 Piece(s) | 6 Day(s) or more | - | 79 | 0.3 | 23 | 6 | 3 | 7.8 | 300V | [Available] Present | Oil resistance | UL | Black | PVC | Fluorine | Dual use | Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant | ||
₹ 6,982.40 | 1 Piece(s) | 6 Day(s) or more | - | 8 | 0.3 | 23 | 6 | 3 | 7.8 | 300V | [Available] Present | Oil resistance | UL | Black | PVC | Fluorine | Dual use | Bending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction, Noise-resistant |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy