(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Dear All, our Gurugram office and warehouse will be closed on October 5th due to the State election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NA3FVR Highly Flexible UL Standard (Part Number)

NA3FVR Highly Flexible UL Standard

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● It has especially good performance under mobile applications.  



· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.


Product Description

300 V Highly Flexible Mobile Signals Cable

Specifications

NA3FVR Highly Flexible UL Standard:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberSection Area
(mm2)
Number of Pairs *4
1P = 2 Cores
Total Length *3
or
Specified Length
NA3FVR0.21P1
~
100
(Specify 1 m
Increment)
/
500
/
1000
2P
3P
5P
6P
8P
10P
15P
20P
0.31P
2P
3P
5P
6P
8P
10P
15P
20P
0.51P
2P
3P
5P
6P
8P
10P
15P
20P


Be sure to read the following precautions when you place an order.
*Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering. (Check the Specification Table for number of wire cores) 1P (1PS) is "x 2-core".

More Information

NA3FVR Highly Flexible UL Standard:Related ImageNA3FVR Highly Flexible UL Standard:Related Image

NA3FVR Highly Flexible UL Standard:Related Image

NA3FVR Highly Flexible UL Standard:Related Image
NA3FVR Highly Flexible UL Standard:Related Image

Specifications

Model NumberSection Area
(mm2)
Number of Pairs *1
1P = 2 Cores
AWG
Size
Reference *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter *6
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided *5
Allowable Current
A (30°C) *3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4Thickness
(mm)
Material *4Thickness
(mm)
Material *4
NA3FVR0.21P25Twisted Pair23.5 17 6.0105 or less1,500 or more200040/0.08
Tin Plated
Annealed Copper Stranded Wire
0.6Tin0.2Fluorine (ETFE)1.00.7 PVCULAWM2103
2P45.7 37 5.01 ULAWM2517
3P66.2 46 4.01
5P107.2 60 4.01
6P127.7 70 4.01
8P168.8 90 3.01
10P2010.5 115 3.01
15P3011.0 145 3.01
20P4012.0 190 2.01.2
0.31P2324.1 24 8.071.5 or less1,500 or more20003/20/0.08
Tin Plated Annealed Copper Composite
Strand
0.80.251.30.7 ULAWM2103
2P46.8 50 7.01 ULAWM2517
3P67.3 60 6.01
5P108.7 90 5.01
6P129.5 100 5.01
8P1611.0 130 4.01
10P2012.5 170 4.01.2
15P3014.0 230 4.01.3
20P4015.5 290 3.01.4
0.51P2124.7 30 11.043.4 or less1,500 or more20003/33/0.08
Tin Plated
Annealed Copper Composite
Strand
1.10.251.60.7 ULAWM2103
2P47.9 70 9.01ULAWM2517
3P68.9 90 8.01
5P1011.0 135 7.01.1
6P1211.5 160 7.01.1
8P1613.5 205 6.01.2
10P2016.0 280 6.01.4
15P3017.0 350 5.01.4
20P4019.5 460 5.01.6


*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above. 

Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.930.860.770.680.580.450.26
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 6 x 0.93 = 5.5 (A) when the ambient temperature is 40 °C at 1P in 2-core 0.2 mm2

Part Number
NA3FVR-0.3-2P-58
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 25,094.33

1 Piece(s) 6 Day(s) or more -580.323426.8300VNoneOil resistanceULBlackPVCFluorineDual useBending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NA3FVR-0.3-2P-58 in the NA3FVR Highly Flexible UL Standard series.

Product variants

Part Number
NA3FVR-0.2-10P-11
NA3FVR-0.2-10P-12
NA3FVR-0.2-10P-13
NA3FVR-0.3-2P-59
NA3FVR-0.3-2P-6
NA3FVR-0.3-2P-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 19,533.60

1 Piece(s) 6 Day(s) or more -110.225201010.5300VNoneOil resistanceULBlackPVCFluorineDual useBending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction

₹ 21,309.60

1 Piece(s) 6 Day(s) or more -120.225201010.5300VNoneOil resistanceULBlackPVCFluorineDual useBending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction

₹ 23,085.60

1 Piece(s) 6 Day(s) or more -130.225201010.5300VNoneOil resistanceULBlackPVCFluorineDual useBending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction

₹ 25,518.53

1 Piece(s) 6 Day(s) or more -590.323426.8300VNoneOil resistanceULBlackPVCFluorineDual useBending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction

₹ 3,107.80

1 Piece(s) 6 Day(s) or more -60.323426.8300VNoneOil resistanceULBlackPVCFluorineDual useBending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction

₹ 25,941.40

1 Piece(s) 6 Day(s) or more -600.323426.8300VNoneOil resistanceULBlackPVCFluorineDual useBending Resistant, Vibration-resistant, Flexible, Twisting-resistant, Carrier-tested Cable, Bend-resistant in a Horizontal Direction
X
whatsapp-qr whatsapp-icon