(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Mobile Power Supply Cable with 300 V UL Standard Shield
Model | AWG Size | Number of Cores *4 |
MRC3SB | 20 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
20 | ||
18 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 | ||
40 | ||
16 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
20 |
Model | AWG Size | Number of Cores *1 | Estimated Section Area (mm2) *2 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided | |||||||
Allowable Current A (30°C) *3 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *4 | Thickness (mm) | Material *4 | Thickness (mm) | Material *4 | |||||||||||
MRC3SB | 20 | 2 | 0.5 | Core / Layer Stranding | 2 | 6.7 | 62 | 7.3 | 40.6 or less | 10 or more | 2000 | 6/18/0.08 | 1.1 | N/A | 0.45 | PVC | 2 | 1.0 | PVC | ULAWM 2464 CSA | - |
3 | 3 | 7.0 | 72 | 5.7 | - | ||||||||||||||||
4 | 4 | 7.5 | 86 | 5.7 | - | ||||||||||||||||
6 | 6 | 8.7 | 114 | 4.9 | - | ||||||||||||||||
8 | 8 | 10.0 | 149 | 4.1 | - | ||||||||||||||||
10 | 10 | 10.8 | 173 | 4.1 | - | ||||||||||||||||
12 | 12 | 11.1 | 193 | 3.2 | - | ||||||||||||||||
20 | 20 | 13.7 | 302 | 3.2 | 1.1 | - | |||||||||||||||
18 | 2 | 0.75 | 2 | 7.1 | 73 | 9.8 | 26.1 or less | 10 or more | 2000 | 6/28/0.08 | 1.3 | 0.45 | 2.2 | 1.0 | - | ||||||
3 | 3 | 7.5 | 89 | 8.2 | - | ||||||||||||||||
4 | 4 | 8.0 | 105 | 7.3 | - | ||||||||||||||||
6 | 6 | 9.3 | 141 | 6.5 | - | ||||||||||||||||
8 | 8 | 10.7 | 187 | 5.7 | - | ||||||||||||||||
10 | 10 | 11.6 | 218 | 5.7 | - | ||||||||||||||||
12 | 12 | 11.9 | 247 | 4.9 | - | ||||||||||||||||
16 | 16 | 13.4 | 314 | 4.1 | 1.1 | - | |||||||||||||||
20 | 20 | 14.8 | 388 | 4.1 | 1.1 | - | |||||||||||||||
30 | 30 | 17.4 | 548 | 3.2 | 1.2 | - | |||||||||||||||
40 | 40 | 20.2 | 717 | 2.9 | 1.3 | - | |||||||||||||||
16 | 2 | 1.25 | 2 | 7.9 | 93 | 11 | 16.6 or less | 10 or more | 2000 | 6/44/0.08 | 1.7 | 0.45 | 2.6 | 1.0 | - | ||||||
3 | 3 | 8.3 | 114 | 9 | - | ||||||||||||||||
4 | 4 | 9.0 | 140 | 8 | - | ||||||||||||||||
6 | 6 | 10.6 | 193 | 7 | - | ||||||||||||||||
8 | 8 | 12.2 | 251 | 6 | - | ||||||||||||||||
10 | 10 | 13.5 | 306 | 5 | 1.1 | - | |||||||||||||||
12 | 12 | 13.9 | 347 | 5 | - | ||||||||||||||||
20 | 20 | 17.1 | 540 | 4 | 1.2 | - |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 |
Current Reduction Factor | 1.00 | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
Part Number |
---|
MRC3SB-18-30-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 415,080.16 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 0.75 | 18 | 30 | 17.4 | 300V | [Available] Present | Oil resistance | UL / CSA(c-UL) | Black | - | PVC | PVC | Dual use | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable |
Loading...
Please check the type/dimensions/specifications of the part MRC3SB-18-30-100 in the MRC3SB UL Standard with Shield series.
Part Number |
---|
MRC3SB-16-20-100 |
MRC3SB-16-3-100 |
MRC3SB-16-4-100 |
MRC3SB-18-4-100 |
MRC3SB-18-6-100 |
MRC3SB-18-8-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 510,857.44 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 1.25 | 16 | 20 | 17.1 | 300V | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | - | PVC | PVC | Dual use | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable | ||
₹ 95,514.36 | 1 Piece(s) | 6 Day(s) or more | 10 | 100 | 1.25 | 16 | 3 | 8.3 | 300V | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | GY (green/yellow) colored | PVC | PVC | Dual use | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable | ||
₹ 116,777.47 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 1.25 | 16 | 4 | 9 | 300V | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | GY (green/yellow) colored | PVC | PVC | Dual use | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable | ||
₹ 65,277.45 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 0.75 | 18 | 4 | 8 | 300V | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | GY (green/yellow) colored | PVC | PVC | Dual use | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable | ||
₹ 92,657.49 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 0.75 | 18 | 6 | 9.3 | 300V | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | - | PVC | PVC | Dual use | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable | ||
₹ 124,090.31 | 1 Piece(s) | 6 Day(s) or more | 10 | 100 | 0.75 | 18 | 8 | 10.7 | 300V | [Available] Present | Oil resistance | CSA(c-UL) / UL | Black | - | PVC | PVC | Dual use | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable |