(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
300 V UL Standard Mobile Power Supply Cable
Model | AWG Size | Number of Cores *4 |
MRC3 | 20 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
20 | ||
18 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
20 | ||
16 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
20 |
Model | AWG Size | Number of Cores *1 | Estimated Section Area (mm2) *2 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided | |||||||
Allowable Current A (30°C) *3 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *4 | Thickness (mm) | Material *4 | Thickness (mm) | Material *4 | |||||||||||
MRC3 | 20 | 2 | 0.5 | Core / Layer Stranding | 2 | 6.1 | 46 | 7.3 | 40.6 or less | 10 or more | 2000 | 6/18/0.08 | 1.1 | N/A | 0.45 | PVC | 2 | 1.0 | PVC | ULAWM 2464 CSA | - |
3 | 3 | 6.4 | 55 | 5.7 | - | ||||||||||||||||
4 | 4 | 6.9 | 67 | 5.7 | - | ||||||||||||||||
6 | 6 | 8.1 | 91 | 4.9 | - | ||||||||||||||||
8 | 8 | 9.3 | 119 | 4.1 | - | ||||||||||||||||
10 | 10 | 10.1 | 140 | 4.1 | - | ||||||||||||||||
12 | 12 | 10.4 | 158 | 3.2 | - | ||||||||||||||||
20 | 20 | 12.7 | 246 | 3.2 | - | ||||||||||||||||
18 | 2 | 0.75 | 2 | 6.5 | 55 | 9.8 | 26.1 or less | 10 or more | 2000 | 6/28/0.08 | 1.3 | 0.45 | 2.2 | 1.0 | - | ||||||
3 | 3 | 6.8 | 71 | 8.2 | - | ||||||||||||||||
4 | 4 | 7.4 | 85 | 7.3 | - | ||||||||||||||||
6 | 6 | 8.7 | 117 | 6.5 | - | ||||||||||||||||
8 | 8 | 10.0 | 154 | 5.7 | - | ||||||||||||||||
10 | 10 | 10.9 | 181 | 5.7 | - | ||||||||||||||||
12 | 12 | 11.2 | 209 | 4.9 | - | ||||||||||||||||
20 | 20 | 14.0 | 333 | 4.1 | 1.1 | - | |||||||||||||||
16 | 2 | 1.25 | 2 | 7.3 | 73 | 11 | 16.6 or less | 10 or more | 2000 | 6/44/0.08 | 1.7 | 0.45 | 2.6 | 1.0 | - | ||||||
3 | 3 | 7.7 | 93 | 9 | - | ||||||||||||||||
4 | 4 | 8.4 | 117 | 8 | - | ||||||||||||||||
6 | 6 | 9.9 | 161 | 7 | - | ||||||||||||||||
8 | 8 | 11.5 | 212 | 6 | - | ||||||||||||||||
10 | 10 | 12.5 | 251 | 5 | - | ||||||||||||||||
12 | 12 | 12.9 | 291 | 5 | - | ||||||||||||||||
20 | 20 | 16.3 | 476 | 4 | 1.2 | - |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 |
Current Reduction Factor | 1.00 | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
Part Number |
---|
MRC3-18-4-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,732.00 | 1 Piece(s) | 6 Day(s) or more | - | 5 | 0.75 | 18 | 4 | 7.4 | 300V | None | Oil resistance | UL / CSA(c-UL) | Black | GY (green/yellow) colored | PVC | PVC | Dual use | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable |
Loading...
Please check the type/dimensions/specifications of the part MRC3-18-4-5 in the MRC3 UL Standard series.
Part Number |
---|
MRC3-16-2-100 |
MRC3-16-2-11 |
MRC3-16-2-12 |
MRC3-18-4-50 |
MRC3-18-4-51 |
MRC3-18-4-52 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 50,529.95 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 1.25 | 16 | 2 | 7.3 | 300V | None | Oil resistance | CSA(c-UL) / UL | Black | - | PVC | PVC | Dual use | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 7,568.00 | 1 Piece(s) | 6 Day(s) or more | - | 11 | 1.25 | 16 | 2 | 7.3 | 300V | None | Oil resistance | CSA(c-UL) / UL | Black | - | PVC | PVC | Dual use | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 8,256.00 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 1.25 | 16 | 2 | 7.3 | 300V | None | Oil resistance | CSA(c-UL) / UL | Black | - | PVC | PVC | Dual use | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 36,924.55 | 1 Piece(s) | 6 Day(s) or more | - | 50 | 0.75 | 18 | 4 | 7.4 | 300V | None | Oil resistance | CSA(c-UL) / UL | Black | GY (green/yellow) colored | PVC | PVC | Dual use | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 37,658.24 | 1 Piece(s) | 6 Day(s) or more | - | 51 | 0.75 | 18 | 4 | 7.4 | 300V | None | Oil resistance | CSA(c-UL) / UL | Black | GY (green/yellow) colored | PVC | PVC | Dual use | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 38,389.27 | 1 Piece(s) | 6 Day(s) or more | - | 52 | 0.75 | 18 | 4 | 7.4 | 300V | None | Oil resistance | CSA(c-UL) / UL | Black | GY (green/yellow) colored | PVC | PVC | Dual use | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy