(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MRC3 UL Standard (Part Number)

MRC3 UL Standard

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


·This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)

 Electrical Appliance and Material Safety Law certificate is not obtained.

Product Description

300 V UL Standard Mobile Power Supply Cable

Specifications

MRC3 UL Standard:Related Image

ModelAWG SizeNumber of Cores *4
MRC3202
3
4
6
8
10
12
20
182
3
4
6
8
10
12
20
162
3
4
6
8
10
12
20


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our part numbers. Always specify quantity as number of units, not as meters.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of part number (m) x unit price per meter above]
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".

More Information

MRC3 UL Standard:Related Image

MRC3 UL Standard:Related Image

MRC3 UL Standard:Related Image

MRC3 UL Standard:Related Image

MRC3 UL Standard:Related Image

Specifications
ModelAWG
Size
Number of Cores *1Estimated
Section Area
(mm2) *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided
Allowable Current
A (30°C) *3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4Thickness
(mm)
Material *4Thickness
(mm)
Material *4
MRC32020.5Core / Layer
Stranding
26.1467.340.6 or less10 or more20006/18/0.081.1N/A0.45PVC21.0PVCULAWM
2464
CSA
-
336.4555.7-
446.9675.7-
668.1914.9-
889.31194.1-
101010.11404.1-
121210.41583.2-
202012.72463.2-
1820.7526.5559.826.1 or less10 or more20006/28/0.081.30.452.21.0-
336.8718.2-
447.4857.3-
668.71176.5-
8810.01545.7-
101010.91815.7-
121211.22094.9-
202014.03334.11.1-
1621.2527.3731116.6 or less10 or more20006/44/0.081.70.452.61.0-
337.7939-
448.41178-
669.91617-
8811.52126-
101012.52515-
121212.92915-
202016.347641.2-


*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.  
 
Current Reduction Factor
Ambient Temperature (°C)304050607080
Current Reduction Factor1.000.910.820.710.580.41
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example)Allowable current at AWG20 2-core when the ambient temperature is 40°C
7.3 × 0.91 = 6.643 (A)
Part Number
MRC3-18-4-94
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Grounding Wire Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 69,162.95

1 Piece(s) 6 Day(s) or more -940.751847.4300VNoneOil resistanceUL / CSA(c-UL)BlackGY (green/yellow) coloredPVCPVCDual useVibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MRC3-18-4-94 in the MRC3 UL Standard series.

Product variants

Part Number
MRC3-16-2-100
MRC3-16-2-11
MRC3-16-2-12
MRC3-18-4-95
MRC3-18-4-96
MRC3-18-4-97
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Grounding Wire Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 50,529.95

1 Piece(s) 6 Day(s) or more -1001.251627.3300VNoneOil resistanceCSA(c-UL) / ULBlack-PVCPVCDual useVibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable

₹ 7,568.00

1 Piece(s) 6 Day(s) or more -111.251627.3300VNoneOil resistanceCSA(c-UL) / ULBlack-PVCPVCDual useVibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable

₹ 8,256.00

1 Piece(s) 6 Day(s) or more -121.251627.3300VNoneOil resistanceCSA(c-UL) / ULBlack-PVCPVCDual useVibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable

₹ 69,895.33

1 Piece(s) 6 Day(s) or more -950.751847.4300VNoneOil resistanceCSA(c-UL) / ULBlackGY (green/yellow) coloredPVCPVCDual useVibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable

₹ 70,629.04

1 Piece(s) 6 Day(s) or more -960.751847.4300VNoneOil resistanceCSA(c-UL) / ULBlackGY (green/yellow) coloredPVCPVCDual useVibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable

₹ 71,361.38

1 Piece(s) 6 Day(s) or more -970.751847.4300VNoneOil resistanceCSA(c-UL) / ULBlackGY (green/yellow) coloredPVCPVCDual useVibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable