(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
300 V UL/CE Supported Mobile Power Supply Cable
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size | Number of Cores |
NA3UCR | 20 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 | ||
18 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
16 | ||
14 | 2 | |
3 | ||
4 | ||
6 |
Model Number | AWG Size | Number of Cores | Estimated Section Area ( mm2) *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *5 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *4 | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / 5 Minutes | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NA3UCR | 20 | 2 | 0.5 | Core / Layer Stranding | 2 | 6.7 | 51 | 9 | 39.3 | 50 | 2000 | 6/18/0.08 | 1.1 | Tin | 0.6 | PVC | 2.3 | 1 | PVC | ULAWM 2517 CE Supported c-UL | ◎ |
3 | 3 | 7.1 | 62 | 7 | ◎ | ||||||||||||||||
4 | 4 | 7.7 | 74 | 6 | ◎ | ||||||||||||||||
6 | 6 | 9 | 105 | 5 | ◎ | ||||||||||||||||
8 | 8 | 10.6 | 137 | 4 | 1.1 | ◎ | |||||||||||||||
10 | 10 | 11.5 | 163 | 4 | ◎ | ||||||||||||||||
12 | 12 | 12.1 | 190 | 3 | 1.2 | ◎ | |||||||||||||||
16 | 16 | 13.5 | 246 | 3 | 1.3 | ◎ | |||||||||||||||
20 | 20 | 15.1 | 309 | 3 | 1.4 | ◎ | |||||||||||||||
30 | 30 | 18.1 | 451 | 2 | 1.6 | ◎ | |||||||||||||||
18 | 2 | 0.75 | 2 | 7.1 | 60 | 12 | 25.3 | 6/28/0.08 | 1.3 | 0.6 | 2.5 | 1 | ◎ | ||||||||
3 | 3 | 7.5 | 75 | 10 | ◎ | ||||||||||||||||
4 | 4 | 8.1 | 91 | 8 | ◎ | ||||||||||||||||
6 | 6 | 9.6 | 130 | 7 | ◎ | ||||||||||||||||
8 | 8 | 11.3 | 177 | 6 | 1.1 | ◎ | |||||||||||||||
10 | 10 | 12.5 | 216 | 5 | 1.2 | ◎ | |||||||||||||||
12 | 12 | 12.9 | 247 | 5 | ◎ | ||||||||||||||||
16 | 2 | 1.25 | 2 | 8.3 | 85 | 17 | 16.1 | 6/44/0.08 | 1.7 | 0.7 | 3.1 | 1 | ◎ | ||||||||
3 | 3 | 8.8 | 107 | 13 | ◎ | ||||||||||||||||
4 | 4 | 9.6 | 131 | 12 | ◎ | ||||||||||||||||
6 | 6 | 11.8 | 199 | 9 | 1.2 | ◎ | |||||||||||||||
8 | 8 | 13.9 | 264 | 8 | 1.3 | ◎ | |||||||||||||||
10 | 10 | 15.3 | 323 | 7 | 1.4 | ◎ | |||||||||||||||
16 | 16 | 17.9 | 488 | 5 | 1.6 | ◎ | |||||||||||||||
14 | 2 | 2 | 2 | 9.5 | 115 | 23 | 9.87 | 6/69/0.08 | 2.1 | 0.8 | 3.7 | 1 | ◎ | ||||||||
3 | 3 | 10.3 | 151 | 19 | 1.1 | ◎ | |||||||||||||||
4 | 4 | 11.2 | 190 | 16 | ◎ | ||||||||||||||||
6 | 6 | 13.8 | 285 | 13 | 1.3 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.27 |
Part Number |
---|
NA3UCR-18-8-82 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 92,644.00 | 1 Piece(s) | 6 Day(s) or more | - | 82 | 0.75 | 18 | 8 | 11.3 | 300V | None | Oil resistance | UL / CE / CSA(c-UL) | [Blue] Navy color | GY (green/yellow) colored | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable |
Loading...
Please check the type/dimensions/specifications of the part NA3UCR-18-8-82 in the NA3UCR Highly Flexible UL / CE Supported series.
Part Number |
---|
NA3UCR-14-2-11 |
NA3UCR-14-2-12 |
NA3UCR-14-2-13 |
NA3UCR-18-8-83 |
NA3UCR-18-8-84 |
NA3UCR-18-8-85 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,021.60 | 1 Piece(s) | 6 Day(s) or more | - | 11 | 2 | 14 | 2 | 9.5 | 300V | None | Oil resistance | CSA(c-UL) / UL / CE | [Blue] Navy color | - | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 13,114.40 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 2 | 14 | 2 | 9.5 | 300V | None | Oil resistance | CSA(c-UL) / UL / CE | [Blue] Navy color | - | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 14,207.20 | 1 Piece(s) | 6 Day(s) or more | - | 13 | 2 | 14 | 2 | 9.5 | 300V | None | Oil resistance | CSA(c-UL) / UL / CE | [Blue] Navy color | - | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 93,773.60 | 1 Piece(s) | 6 Day(s) or more | - | 83 | 0.75 | 18 | 8 | 11.3 | 300V | None | Oil resistance | CSA(c-UL) / UL / CE | [Blue] Navy color | GY (green/yellow) colored | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 94,903.20 | 1 Piece(s) | 6 Day(s) or more | - | 84 | 0.75 | 18 | 8 | 11.3 | 300V | None | Oil resistance | CSA(c-UL) / UL / CE | [Blue] Navy color | GY (green/yellow) colored | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 96,033.60 | 1 Piece(s) | 6 Day(s) or more | - | 85 | 0.75 | 18 | 8 | 11.3 | 300V | None | Oil resistance | CSA(c-UL) / UL / CE | [Blue] Navy color | GY (green/yellow) colored | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable |