(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NA3UCR Highly Flexible UL / CE Supported (Part Number)

NA3UCR Highly Flexible UL / CE Supported

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
·This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

Product Description

300 V UL/CE Supported Mobile Power Supply Cable

Specifications

NA3UCR Highly Flexible UL / CE Supported:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberAWG
Size
Number of Cores
NA3UCR202
3
4
6
8
10
12
16
20
30
182
3
4
6
8
10
12
162
3
4
6
8
10
16
142
3
4
6


Be sure to read the following precautions when you place an order.
*Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA3UCR Highly Flexible UL / CE Supported:Related ImageNA3UCR Highly Flexible UL / CE Supported:Related Image

NA3UCR Highly Flexible UL / CE Supported:Related Image

NA3UCR Highly Flexible UL / CE Supported:Related Image
NA3UCR Highly Flexible UL / CE Supported:Related Image

Specifications

Model NumberAWG
Size
Number of CoresEstimated
Section Area
( mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided *4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / 5 Minutes
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NA3UCR2020.5Core / Layer
Stranding
26.751939.35020006/18/0.081.1Tin0.6PVC2.31PVCULAWM
2517
CE Supported
c-UL
337.1627
447.7746
6691055
8810.613741.1
101011.51634
121212.119031.2
161613.524631.3
202015.130931.4
303018.145121.6
1820.7527.1601225.36/28/0.081.30.62.51
337.57510
448.1918
669.61307
8811.317761.1
101012.521651.2
121212.92475
1621.2528.3851716.16/44/0.081.70.73.11
338.810713
449.613112
6611.819991.2
8813.926481.3
101015.332371.4
161617.948851.6
142229.5115239.876/69/0.082.10.83.71
3310.3151191.1
4411.219016
6613.8285131.3


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.  

Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.900.750.730.650.560.440.27
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current at AWG20 2-core when the ambient temperature is 40°C
9 × 0.9 = 8.1 (A)

Part Number
NA3UCR-20-6-28
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Grounding Wire Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 24,625.60

1 Piece(s) 6 Day(s) or more -280.52069300VNoneOil resistanceUL / CE / CSA(c-UL)[Blue] Navy colorGY (green/yellow) coloredPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NA3UCR-20-6-28 in the NA3UCR Highly Flexible UL / CE Supported series.

Product variants

Part Number
NA3UCR-14-2-11
NA3UCR-14-2-12
NA3UCR-14-2-13
NA3UCR-20-6-29
NA3UCR-20-6-3
NA3UCR-20-6-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Grounding Wire Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 12,021.60

1 Piece(s) 6 Day(s) or more -1121429.5300VNoneOil resistanceCSA(c-UL) / UL / CE[Blue] Navy color-PVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable

₹ 13,114.40

1 Piece(s) 6 Day(s) or more -1221429.5300VNoneOil resistanceCSA(c-UL) / UL / CE[Blue] Navy color-PVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable

₹ 14,207.20

1 Piece(s) 6 Day(s) or more -1321429.5300VNoneOil resistanceCSA(c-UL) / UL / CE[Blue] Navy color-PVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable

₹ 25,505.60

1 Piece(s) 6 Day(s) or more -290.52069300VNoneOil resistanceCSA(c-UL) / UL / CE[Blue] Navy colorGY (green/yellow) coloredPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable

₹ 3,336.00

1 Piece(s) 6 Day(s) or more -30.52069300VNoneOil resistanceCSA(c-UL) / UL / CE[Blue] Navy colorGY (green/yellow) coloredPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable

₹ 26,384.80

1 Piece(s) 6 Day(s) or more -300.52069300VNoneOil resistanceCSA(c-UL) / UL / CE[Blue] Navy colorGY (green/yellow) coloredPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable