(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NARVCTFSB PSE Supported with Shield (Part Number)

NARVCTFSB PSE Supported with Shield

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

(i)

Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

600 V PSE standard shielded robot cable. It can also be used inside cable carriers.

Specifications

NARVCTFSB PSE Supported with Shield:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberSection Area
(mm2)
Number of Cores
NARVCTFSB0.52
3
4
6
8
10
12
16
20
30
0.752
3
4
6
8
10
12
16
1.252
3
4
6
8
10
12
16
22
3
4
6
8
10
12


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NARVCTFSB PSE Supported with Shield:Related ImageNARVCTFSB PSE Supported with Shield:Related Image

NARVCTFSB PSE Supported with Shield:Related Image

NARVCTFSB PSE Supported with Shield:Related Image
NARVCTFSB PSE Supported with Shield:Related Image

Specifications

Model NumberSection Area
( mm2) *1
Number of CoresAWG
Estimate
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided *4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NARVCTFSB0.5220Core / Layer
Stranding
27.1069436.1 or more5 or more30007/7/0.121.08N/A0.51PVC2.101.10PVC-
337.40833
448.00933
669.201242
8810.501602
101011.801952
121211.602022
161612.802531
202014.002991
303016.7043711.20
0.7521827.9087625.1 or more5 or more30007/10/0.121.300.602.501.10Compliant with
PSE Law
338.301025
448.901184
6610.401623
8811.902073
101013.502563
121213.302652
161614.80 3422
1.2521628.60 1051015.1 or more5 or more30007/16/0.121.650.602.851.10Compliant with
PSE Law
339.00 1299
449.80 1538
6611.50 2096
8813.20 2706
101015.10 3425
121214.80 3584
161616.60 46541.20
221429.50 1391510.0 or more5 or more30007/25/0.122.100.603.301.10Compliant with
PSE Law
3310.00 16913
4410.90 19611
6612.80 2769
8814.90 3678
101017.20 46881.2
121216.90 4946


*1 The size conversion is for reference only. For details, see the conversion table on >>Click here.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above. 

Current Reduction Factor
Ambient Temperature (°C)3040506070
Current Reduction Factor1.000.890.750.580.34
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, 0.5mm2 2-core:
10 × 0.89 = 8.9 (A)

Part Number
NARVCTFSB-2-3-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 38,503.11

1 Piece(s) 6 Day(s) or more -70214310300V[Available] PresentOil resistancePSE[Blue] Navy colorPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic, Noise-resistant

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NARVCTFSB-2-3-70 in the NARVCTFSB PSE Supported with Shield series.

Product variants

Part Number
NARVCTFSB-0.5-3-1
NARVCTFSB-0.5-3-10
NARVCTFSB-0.5-3-100
NARVCTFSB-2-3-71
NARVCTFSB-2-3-72
NARVCTFSB-2-3-73
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 541.62

1 Piece(s) 6 Day(s) or more -10.52037.4300V[Available] PresentOil resistance-[Blue] Navy colorPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic, Noise-resistant

₹ 4,108.85

1 Piece(s) 6 Day(s) or more -100.52037.4300V[Available] PresentOil resistance-[Blue] Navy colorPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic, Noise-resistant

₹ 31,090.45

1 Piece(s) 6 Day(s) or more -1000.52037.4300V[Available] PresentOil resistance-[Blue] Navy colorPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic, Noise-resistant

₹ 39,049.22

1 Piece(s) 6 Day(s) or more -71214310300V[Available] PresentOil resistancePSE[Blue] Navy colorPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic, Noise-resistant

₹ 39,595.35

1 Piece(s) 6 Day(s) or more -72214310300V[Available] PresentOil resistancePSE[Blue] Navy colorPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic, Noise-resistant

₹ 40,141.47

1 Piece(s) 6 Day(s) or more -73214310300V[Available] PresentOil resistancePSE[Blue] Navy colorPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic, Noise-resistant