(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
600 V PSE standard shielded robot cable. It can also be used inside cable carriers.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | Section Area (mm2) | Number of Cores |
NARVCTFSB | 0.5 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 | ||
0.75 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
1.25 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
2 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 |
Model Number | Section Area ( mm2) *1 | Number of Cores | AWG Estimate | Twisted Structure (See Figure) | Number of Wire Cores | Finished *5 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *4 | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NARVCTFSB | 0.5 | 2 | 20 | Core / Layer Stranding | 2 | 7.10 | 69 | 4 | 36.1 or more | 5 or more | 3000 | 7/7/0.12 | 1.08 | N/A | 0.51 | PVC | 2.10 | 1.10 | PVC | - | ◎ |
3 | 3 | 7.40 | 83 | 3 | ◎ | ||||||||||||||||
4 | 4 | 8.00 | 93 | 3 | ◎ | ||||||||||||||||
6 | 6 | 9.20 | 124 | 2 | ◎ | ||||||||||||||||
8 | 8 | 10.50 | 160 | 2 | ◎ | ||||||||||||||||
10 | 10 | 11.80 | 195 | 2 | ◎ | ||||||||||||||||
12 | 12 | 11.60 | 202 | 2 | ◎ | ||||||||||||||||
16 | 16 | 12.80 | 253 | 1 | ◎ | ||||||||||||||||
20 | 20 | 14.00 | 299 | 1 | ◎ | ||||||||||||||||
30 | 30 | 16.70 | 437 | 1 | 1.20 | ◎ | |||||||||||||||
0.75 | 2 | 18 | 2 | 7.90 | 87 | 6 | 25.1 or more | 5 or more | 3000 | 7/10/0.12 | 1.30 | 0.60 | 2.50 | 1.10 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 8.30 | 102 | 5 | ◎ | ||||||||||||||||
4 | 4 | 8.90 | 118 | 4 | ◎ | ||||||||||||||||
6 | 6 | 10.40 | 162 | 3 | ◎ | ||||||||||||||||
8 | 8 | 11.90 | 207 | 3 | ◎ | ||||||||||||||||
10 | 10 | 13.50 | 256 | 3 | ◎ | ||||||||||||||||
12 | 12 | 13.30 | 265 | 2 | ◎ | ||||||||||||||||
16 | 16 | 14.80 | 342 | 2 | ◎ | ||||||||||||||||
1.25 | 2 | 16 | 2 | 8.60 | 105 | 10 | 15.1 or more | 5 or more | 3000 | 7/16/0.12 | 1.65 | 0.60 | 2.85 | 1.10 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 9.00 | 129 | 9 | ◎ | ||||||||||||||||
4 | 4 | 9.80 | 153 | 8 | ◎ | ||||||||||||||||
6 | 6 | 11.50 | 209 | 6 | ◎ | ||||||||||||||||
8 | 8 | 13.20 | 270 | 6 | ◎ | ||||||||||||||||
10 | 10 | 15.10 | 342 | 5 | ◎ | ||||||||||||||||
12 | 12 | 14.80 | 358 | 4 | ◎ | ||||||||||||||||
16 | 16 | 16.60 | 465 | 4 | 1.20 | ◎ | |||||||||||||||
2 | 2 | 14 | 2 | 9.50 | 139 | 15 | 10.0 or more | 5 or more | 3000 | 7/25/0.12 | 2.10 | 0.60 | 3.30 | 1.10 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 10.00 | 169 | 13 | ◎ | ||||||||||||||||
4 | 4 | 10.90 | 196 | 11 | ◎ | ||||||||||||||||
6 | 6 | 12.80 | 276 | 9 | ◎ | ||||||||||||||||
8 | 8 | 14.90 | 367 | 8 | ◎ | ||||||||||||||||
10 | 10 | 17.20 | 468 | 8 | 1.2 | ◎ | |||||||||||||||
12 | 12 | 16.90 | 494 | 6 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.75 | 0.58 | 0.34 |
Part Number |
---|
NARVCTFSB-1.25-2-84 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 36,479.82 | 1 Piece(s) | 6 Day(s) or more | - | 84 | 1.25 | 16 | 2 | 8.6 | 300V | [Available] Present | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant |
Loading...
Please check the type/dimensions/specifications of the part NARVCTFSB-1.25-2-84 in the NARVCTFSB PSE Supported with Shield series.
Part Number |
---|
NARVCTFSB-0.5-3-1 |
NARVCTFSB-0.5-3-10 |
NARVCTFSB-0.5-3-100 |
NARVCTFSB-1.25-2-85 |
NARVCTFSB-1.25-2-86 |
NARVCTFSB-1.25-2-87 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 541.62 | 1 Piece(s) | 6 Day(s) or more | - | 1 | 0.5 | 20 | 3 | 7.4 | 300V | [Available] Present | Oil resistance | - | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant | ||
₹ 4,108.85 | 1 Piece(s) | 6 Day(s) or more | - | 10 | 0.5 | 20 | 3 | 7.4 | 300V | [Available] Present | Oil resistance | - | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant | ||
₹ 31,090.45 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 0.5 | 20 | 3 | 7.4 | 300V | [Available] Present | Oil resistance | - | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant | ||
₹ 36,911.93 | 1 Piece(s) | 6 Day(s) or more | - | 85 | 1.25 | 16 | 2 | 8.6 | 300V | [Available] Present | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant | ||
₹ 37,344.02 | 1 Piece(s) | 6 Day(s) or more | - | 86 | 1.25 | 16 | 2 | 8.6 | 300V | [Available] Present | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant | ||
₹ 37,776.11 | 1 Piece(s) | 6 Day(s) or more | - | 87 | 1.25 | 16 | 2 | 8.6 | 300V | [Available] Present | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant |