(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
600 V PSE standard shielded robot cable. It can also be used inside cable carriers.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | Section Area (mm2) | Number of Cores |
NARVCTFSB | 0.5 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 | ||
0.75 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
1.25 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
2 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 |
Model Number | Section Area ( mm2) *1 | Number of Cores | AWG Estimate | Twisted Structure (See Figure) | Number of Wire Cores | Finished *5 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *4 | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NARVCTFSB | 0.5 | 2 | 20 | Core / Layer Stranding | 2 | 7.10 | 69 | 4 | 36.1 or more | 5 or more | 3000 | 7/7/0.12 | 1.08 | N/A | 0.51 | PVC | 2.10 | 1.10 | PVC | - | ◎ |
3 | 3 | 7.40 | 83 | 3 | ◎ | ||||||||||||||||
4 | 4 | 8.00 | 93 | 3 | ◎ | ||||||||||||||||
6 | 6 | 9.20 | 124 | 2 | ◎ | ||||||||||||||||
8 | 8 | 10.50 | 160 | 2 | ◎ | ||||||||||||||||
10 | 10 | 11.80 | 195 | 2 | ◎ | ||||||||||||||||
12 | 12 | 11.60 | 202 | 2 | ◎ | ||||||||||||||||
16 | 16 | 12.80 | 253 | 1 | ◎ | ||||||||||||||||
20 | 20 | 14.00 | 299 | 1 | ◎ | ||||||||||||||||
30 | 30 | 16.70 | 437 | 1 | 1.20 | ◎ | |||||||||||||||
0.75 | 2 | 18 | 2 | 7.90 | 87 | 6 | 25.1 or more | 5 or more | 3000 | 7/10/0.12 | 1.30 | 0.60 | 2.50 | 1.10 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 8.30 | 102 | 5 | ◎ | ||||||||||||||||
4 | 4 | 8.90 | 118 | 4 | ◎ | ||||||||||||||||
6 | 6 | 10.40 | 162 | 3 | ◎ | ||||||||||||||||
8 | 8 | 11.90 | 207 | 3 | ◎ | ||||||||||||||||
10 | 10 | 13.50 | 256 | 3 | ◎ | ||||||||||||||||
12 | 12 | 13.30 | 265 | 2 | ◎ | ||||||||||||||||
16 | 16 | 14.80 | 342 | 2 | ◎ | ||||||||||||||||
1.25 | 2 | 16 | 2 | 8.60 | 105 | 10 | 15.1 or more | 5 or more | 3000 | 7/16/0.12 | 1.65 | 0.60 | 2.85 | 1.10 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 9.00 | 129 | 9 | ◎ | ||||||||||||||||
4 | 4 | 9.80 | 153 | 8 | ◎ | ||||||||||||||||
6 | 6 | 11.50 | 209 | 6 | ◎ | ||||||||||||||||
8 | 8 | 13.20 | 270 | 6 | ◎ | ||||||||||||||||
10 | 10 | 15.10 | 342 | 5 | ◎ | ||||||||||||||||
12 | 12 | 14.80 | 358 | 4 | ◎ | ||||||||||||||||
16 | 16 | 16.60 | 465 | 4 | 1.20 | ◎ | |||||||||||||||
2 | 2 | 14 | 2 | 9.50 | 139 | 15 | 10.0 or more | 5 or more | 3000 | 7/25/0.12 | 2.10 | 0.60 | 3.30 | 1.10 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 10.00 | 169 | 13 | ◎ | ||||||||||||||||
4 | 4 | 10.90 | 196 | 11 | ◎ | ||||||||||||||||
6 | 6 | 12.80 | 276 | 9 | ◎ | ||||||||||||||||
8 | 8 | 14.90 | 367 | 8 | ◎ | ||||||||||||||||
10 | 10 | 17.20 | 468 | 8 | 1.2 | ◎ | |||||||||||||||
12 | 12 | 16.90 | 494 | 6 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.75 | 0.58 | 0.34 |
Part Number |
---|
NARVCTFSB-1.25-2-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,788.45 | 1 Piece(s) | 6 Day(s) or more | - | 10 | 1.25 | 16 | 2 | 8.6 | 300V | [Available] Present | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant |
Loading...
Please check the type/dimensions/specifications of the part NARVCTFSB-1.25-2-10 in the NARVCTFSB PSE Supported with Shield series.
Part Number |
---|
NARVCTFSB-0.5-3-1 |
NARVCTFSB-0.5-3-10 |
NARVCTFSB-0.5-3-100 |
NARVCTFSB-1.25-2-100 |
NARVCTFSB-1.25-2-11 |
NARVCTFSB-1.25-2-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 541.62 | 1 Piece(s) | 6 Day(s) or more | - | 1 | 0.5 | 20 | 3 | 7.4 | 300V | [Available] Present | Oil resistance | - | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant | ||
₹ 4,108.85 | 1 Piece(s) | 6 Day(s) or more | - | 10 | 0.5 | 20 | 3 | 7.4 | 300V | [Available] Present | Oil resistance | - | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant | ||
₹ 31,090.45 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 0.5 | 20 | 3 | 7.4 | 300V | [Available] Present | Oil resistance | - | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant | ||
₹ 36,778.16 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 1.25 | 16 | 2 | 8.6 | 300V | [Available] Present | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant | ||
₹ 5,252.69 | 1 Piece(s) | 6 Day(s) or more | - | 11 | 1.25 | 16 | 2 | 8.6 | 300V | [Available] Present | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant | ||
₹ 5,715.58 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 1.25 | 16 | 2 | 8.6 | 300V | [Available] Present | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy