(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
600 V Power Cable for Small Diameter Cable Carrier
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size | Number of Cores | Total Length *3 or Specified Length |
NA6FUR | 22 | 2 | 1 ~ 100 (Specify 1 m Increment) / 500 / 1000 |
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
20 | 2 | ||
3 | |||
4 | |||
6 | |||
18 | 2 | ||
3 | |||
4 | |||
6 | |||
16 | 2 | ||
3 | |||
4 | |||
6 | |||
14 | 2 | ||
3 | |||
4 | |||
6 | |||
12 | 4 | ||
10 | 4 | ||
NA6FURSB | 18 | 2 | |
3 | |||
4 | |||
6 | |||
16 | 2 | ||
3 | |||
4 | |||
6 | |||
14 | 2 | ||
3 | |||
4 | |||
6 | |||
12 | 4 | ||
10 | 4 |
Model Number | AWG Size | Number of Cores | Estimated Section Area ( mm2) *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *5 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *4 | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NA6FUR | 22 | 2 | 0.3 | Core / Layer Stranding | 2 | 5.3 | 34.76 | 4.3 | 57 | 1500 | 2000 | 7/10/0.08 | 0.8 | Tin | 0.2 | ETFE | 1.2 | 1.3 | Polyurethane | ULAWM 20234 | ◎ |
3 | 3 | 5.4 | 38.9 | 4.3 | ◎ | ||||||||||||||||
4 | 4 | 5.7 | 45.8 | 3.8 | ◎ | ||||||||||||||||
6 | 6 | 6.5 | 61.7 | 3.3 | ◎ | ||||||||||||||||
8 | 8 | 7.3 | 78.1 | 2.8 | ◎ | ||||||||||||||||
10 | 10 | 8 | 95 | 2.8 | ◎ | ||||||||||||||||
20 | 2 | 0.5 | 2 | 5.6 | 40.48 | 5.7 | 38 | 7/15/0.08 | 1.4 | 1.8 | ◎ | ||||||||||
3 | 3 | 5.8 | 47.96 | 5.7 | ◎ | ||||||||||||||||
4 | 4 | 6.1 | 56.04 | 5.1 | ◎ | ||||||||||||||||
6 | 6 | 6.9 | 74.65 | 4.4 | ◎ | ||||||||||||||||
18 | 2 | 0.75 | 2 | 6.3 | 44.72 | 8.2 | 22.7 | 7/25/0.08 | 1.3 | 1.76 | ◎ | ||||||||||
3 | 3 | 6.5 | 69.48 | 8.2 | ◎ | ||||||||||||||||
4 | 4 | 7 | 83.71 | 7.3 | ◎ | ||||||||||||||||
6 | 6 | 8 | 114.07 | 6.3 | ◎ | ||||||||||||||||
16 | 2 | 1.25 | 2 | 7.1 | 76.97 | 11.5 | 14.1 | 7/40/0.08 | 1.7 | 2.16 | ◎ | ||||||||||
3 | 3 | 7.4 | 96.51 | 11.5 | ◎ | ||||||||||||||||
4 | 4 | 8 | 117.89 | 10.1 | ◎ | ||||||||||||||||
6 | 6 | 9.2 | 164.68 | 8.8 | ◎ | ||||||||||||||||
14 | 2 | 2 | 2 | 8.3 | 113.68 | 17.2 | 7.949 | 7/71/0.08 | 2.3 | 2.76 | ◎ | ||||||||||
3 | 3 | 8.7 | 146.46 | 17.2 | ◎ | ||||||||||||||||
4 | 4 | 9.4 | 182.02 | 15.2 | ◎ | ||||||||||||||||
6 | 6 | 11 | 256.08 | 13.2 | ◎ | ||||||||||||||||
12 | 4 | 3.5 | 4 | 10.4 | 222.98 | 19.3 | 5.7 | 7/100/0.08 | 2.7 | 3.16 | ◎ | ||||||||||
10 | 4 | 5.5 | 4 | 12.1 | 313.3 | 26.5 | 3.6 | 7/157/0.08 | 3.4 | 3.86 | ◎ | ||||||||||
NA6FURSB | 18 | 2 | 0.75 | 2 | 7.1 | 74.8 | 10.4 | 22.7 | 7/25/0.08 | 1.3 | 1.76 | ◎ | |||||||||
3 | 3 | 7.3 | 88.13 | 10.4 | ◎ | ||||||||||||||||
4 | 4 | 7.8 | 103.69 | 9.3 | ◎ | ||||||||||||||||
6 | 6 | 8.8 | 137.73 | 8.2 | ◎ | ||||||||||||||||
16 | 2 | 1.25 | 2 | 7.9 | 97.74 | 14 | 14.1 | 7/40/0.08 | 1.7 | 2.16 | ◎ | ||||||||||
3 | 3 | 8.2 | 117.91 | 14.1 | ◎ | ||||||||||||||||
4 | 4 | 8.8 | 141.55 | 12.5 | ◎ | ||||||||||||||||
6 | 6 | 10.1 | 196.21 | 10.9 | ◎ | ||||||||||||||||
14 | 2 | 2 | 2 | 9.1 | 134.88 | 20 | 7.949 | 7/71/0.08 | 2.3 | 2.76 | ◎ | ||||||||||
3 | 3 | 9.6 | 176.15 | 20.1 | ◎ | ||||||||||||||||
4 | 4 | 10.3 | 215.74 | 17.8 | ◎ | ||||||||||||||||
6 | 6 | 12.2 | 310.77 | 15.4 | ◎ | ||||||||||||||||
12 | 4 | 3.5 | 4 | 11.6 | 276.73 | 19.3 | 5.7 | 7/100/0.08 | 2.7 | 3.16 | ◎ | ||||||||||
10 | 4 | 5.5 | 4 | 13.3 | 374.35 | 26.5 | 3.6 | 7/157/0.08 | 3.4 | 3.86 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 80 |
Current Reduction Factor | 1.00 | 0.901 | 0.828 | 0.746 | 0.559 |
Part Number |
---|
NA6FUR-16-2-58 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 44,628.00 | 1 Piece(s) | 6 Day(s) or more | - | 58 | 1.25 | 16 | 2 | 7.1 | 600V | None | Oil resistance / Abrasion resistance | UL | [Blue] Navy color | - | Urethane based | Fluorine | For power supply | Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant |
Loading...
Please check the type/dimensions/specifications of the part NA6FUR-16-2-58 in the Supported Cable series.
Part Number |
---|
NA6FUR-14-3-100 |
NA6FUR-14-4-100 |
NA6FUR-14-6-100 |
NA6FUR-16-2-59 |
NA6FUR-16-2-6 |
NA6FUR-16-2-60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 123,802.82 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 2 | 14 | 3 | 8.7 | 600V | None | Abrasion resistance / Oil resistance | UL | [Blue] Navy color | GY (green/yellow) colored | Urethane based | Fluorine | For power supply | Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant | ||
₹ 152,139.51 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 2 | 14 | 4 | 9.4 | 600V | None | Abrasion resistance / Oil resistance | UL | [Blue] Navy color | GY (green/yellow) colored | Urethane based | Fluorine | For power supply | Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant | ||
₹ 228,493.67 | 1 Piece(s) | 7 Day(s) or more | 10 | 100 | 2 | 14 | 6 | 11 | 600V | None | Abrasion resistance / Oil resistance | UL | [Blue] Navy color | GY (green/yellow) colored | Urethane based | Fluorine | For power supply | Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant | ||
₹ 45,397.60 | 1 Piece(s) | 6 Day(s) or more | - | 59 | 1.25 | 16 | 2 | 7.1 | 600V | None | Abrasion resistance / Oil resistance | UL | [Blue] Navy color | - | Urethane based | Fluorine | For power supply | Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant | ||
₹ 6,871.20 | 1 Piece(s) | 6 Day(s) or more | - | 6 | 1.25 | 16 | 2 | 7.1 | 600V | None | Abrasion resistance / Oil resistance | UL | [Blue] Navy color | - | Urethane based | Fluorine | For power supply | Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant | ||
₹ 46,166.40 | 1 Piece(s) | 6 Day(s) or more | - | 60 | 1.25 | 16 | 2 | 7.1 | 600V | None | Abrasion resistance / Oil resistance | UL | [Blue] Navy color | - | Urethane based | Fluorine | For power supply | Flexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant |