(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Supported Cable (Part Number)

Supported Cable

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Supported Cable
  • Supported Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● NA6FUR: Movable, fluorine insulation and urethane sheath reinforced cables for 600V rated UL power supplies.
● NA6FURSB: Movable, fluorine insulation and urethane sheath reinforced cables (shielded) for 600V rated UL power supplies.
● Low dust emission movable cables with particularly good wearability and thin outer diameter.



· Low dust emission is based on our product comparison.
· Amount of dust emission varies depending on the usage condition.
·This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

The Electrical Appliance and Material Safety Law certificate has not been obtained.


Product Description

600 V Power Cable for Small Diameter Cable Carrier

Specifications

Supported Cable:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberAWG
Size
Number of CoresTotal Length *3
or
Specified Length
NA6FUR2221
~
100
(Specify 1 m
Increment)
/
500
/
1000

3
4
6
8
10
202
3
4
6
182
3
4
6
162
3
4
6
142
3
4
6
124
104
NA6FURSB182
3
4
6
162
3
4
6
142
3
4
6
124 
104 


* For cables in stock, please keep in mind that because we cut them to the specified size,
they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc.,
refer to the Misumi VONA e-catalog.

*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

Supported Cable:Related Image

Supported Cable:Related ImageSupported Cable:Related Image

Supported Cable:Related Image

Supported Cable:Related ImageSupported Cable:Related Image

Supported Cable:Related Image

Specifications

Model NumberAWG
Size
Number of CoresEstimated
Section Area
( mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided *4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NA6FUR2220.3Core / Layer Stranding25.334.764.357150020007/10/0.080.8Tin0.2ETFE1.21.3PolyurethaneULAWM
20234
335.438.94.3
445.745.83.8
666.561.73.3
887.378.12.8
10108952.8
2020.525.640.485.7387/15/0.081.41.8
335.847.965.7
446.156.045.1
666.974.654.4
1820.7526.344.728.222.77/25/0.081.31.76
336.569.488.2
44783.717.3
668114.076.3
1621.2527.176.9711.514.17/40/0.081.72.16
337.496.5111.5
448117.8910.1
669.2164.688.8
142228.3113.6817.27.9497/71/0.082.32.76
338.7146.4617.2
449.4182.0215.2
6611256.0813.2
1243.5410.4222.9819.35.77/100/0.082.73.16
1045.5412.1313.326.53.67/157/0.083.43.86
NA6FURSB1820.7527.174.810.422.77/25/0.081.31.76
337.388.1310.4
447.8103.699.3
668.8137.738.2
1621.2527.997.741414.17/40/0.081.72.16
338.2117.9114.1
448.8141.5512.5
6610.1196.2110.9
142229.1134.88207.9497/71/0.082.32.76
339.6176.1520.1
4410.3215.7417.8
6612.2310.7715.4
1243.5411.6276.7319.35.77/100/0.082.73.16
1045.5413.3374.3526.53.67/157/0.083.43.86


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above. 

Current Reduction Factor
Ambient Temperature (°C)3040506080
Current Reduction Factor1.000.9010.8280.7460.559
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not guaranteed. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 8.2 x 0.901 = 7.38 (A) when the ambient temperature for NA6FUR 2-core AWG18 is 40 °C

Part Number
NA6FUR-18-3-76
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Grounding Wire Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 58,477.60

1 Piece(s) 6 Day(s) or more -760.751836.5600VNoneOil resistance / Abrasion resistanceUL[Blue] Navy colorGY (green/yellow) coloredUrethane basedFluorineFor power supplyFlexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NA6FUR-18-3-76 in the Supported Cable series.

Product variants

Part Number
NA6FUR-14-3-100
NA6FUR-14-4-100
NA6FUR-14-6-100
NA6FUR-18-3-77
NA6FUR-18-3-78
NA6FUR-18-3-79
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Grounding Wire Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 123,802.82

1 Piece(s) 6 Day(s) or more -10021438.7600VNoneAbrasion resistance / Oil resistanceUL[Blue] Navy colorGY (green/yellow) coloredUrethane basedFluorineFor power supplyFlexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant

₹ 152,139.51

1 Piece(s) 6 Day(s) or more -10021449.4600VNoneAbrasion resistance / Oil resistanceUL[Blue] Navy colorGY (green/yellow) coloredUrethane basedFluorineFor power supplyFlexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant

₹ 228,493.67

1 Piece(s) 7 Day(s) or more 10100214611600VNoneAbrasion resistance / Oil resistanceUL[Blue] Navy colorGY (green/yellow) coloredUrethane basedFluorineFor power supplyFlexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant

₹ 59,247.20

1 Piece(s) 6 Day(s) or more -770.751836.5600VNoneAbrasion resistance / Oil resistanceUL[Blue] Navy colorGY (green/yellow) coloredUrethane basedFluorineFor power supplyFlexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant

₹ 60,016.80

1 Piece(s) 6 Day(s) or more -780.751836.5600VNoneAbrasion resistance / Oil resistanceUL[Blue] Navy colorGY (green/yellow) coloredUrethane basedFluorineFor power supplyFlexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant

₹ 60,786.40

1 Piece(s) 6 Day(s) or more -790.751836.5600VNoneAbrasion resistance / Oil resistanceUL[Blue] Navy colorGY (green/yellow) coloredUrethane basedFluorineFor power supplyFlexible, Pliable, Elastic, Carrier-tested Cable, Vibration-resistant