(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NA6UCRSB Highly Flexible UL / CE with Shield (Part Number)

NA6UCRSB Highly Flexible UL / CE with Shield

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● It has outstandingly excellent bending property.
● Movable, core reinforced cables (shielded) for 600V rated UL / CE power supplies. (CE: 300 / 500V Rated)


 
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size,
they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

The Electrical Appliance and Material Safety Law certificate has not been obtained.


Product Description

600 V UL / CE Supported Mobile Power Supply Cable

Specifications

NA6UCRSB Highly Flexible UL / CE with Shield:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberAWG
Size
Number of CoresTotal Length *3
or
Specified Length
NA6UCRSB2021
~
100
(Specify 1 m
Increment)
/
500
/
1000
3
4
6
8
10
20
182
3
4
6
8
10
12
16
162
3
4
6
8
10
142
3
4
6
8
124
6
104
6


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA6UCRSB Highly Flexible UL / CE with Shield:Related Image

NA6UCRSB Highly Flexible UL / CE with Shield:Related ImageNA6UCRSB Highly Flexible UL / CE with Shield:Related Image

NA6UCRSB Highly Flexible UL / CE with Shield:Related Image

NA6UCRSB Highly Flexible UL / CE with Shield:Related Image
NA6UCRSB Highly Flexible UL / CE with Shield:Related Image

Specifications

Model NumberAWG
Size
Number of CoresEstimated
Section Area
( mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecification
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / 5 Minutes
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NA6UCRSB2020.5Core / Layer
Stranding
29.71161039.35020006/18/0.081.1N/A0.85PVC2.81.7PVCULAWM
2501
CSA
CE Supported
3310.11318
4410.91537
6612.62066
8814.42705
101015.53114
202019.24883
1820.75210.11281325.35020006/28/0.081.30.8531.7
3310.614910
4411.41789
6613.22367
8815.13096
101016.33615
121216.83965
161618.44915
1621.25210.91541716.15020006/44/0.081.70.853.41.7
3311.518314
4412.421812
6614.530410
8816.63868
101017.94537
1422211.8190239.875020006/69/0.082.10.853.81.7
3312.422619
4413.427116
6615.738113
8818.048811
1243.5414.7357226.085020006/71/0.102.60.854.31.7
6617.249419
1045.5416.4472303.865020006/112/0.103.30.8551.7
6619.366125


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.  

Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.900.750.730.650.560.440.27
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 10 x 0.9 = 9 (A) when the ambient temperature for 2-core AWG20 is 40 °C
Part Number
NA6UCRSB-18-2-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Grounding Wire Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 11,612.80

1 Piece(s) 6 Day(s) or more -120.7518210.1600V[Available] PresentOil resistanceUL / CE / CSA(c-UL)[Blue] Navy color-PVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NA6UCRSB-18-2-12 in the NA6UCRSB Highly Flexible UL / CE with Shield series.

Product variants

Part Number
NA6UCRSB-14-3-100
NA6UCRSB-14-4-100
NA6UCRSB-16-10-100
NA6UCRSB-18-2-13
NA6UCRSB-18-2-14
NA6UCRSB-18-2-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Grounding Wire Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 93,644.53

1 Piece(s) 6 Day(s) or more -100214312.4600V[Available] PresentOil resistanceCSA(c-UL) / UL / CE[Blue] Navy colorGY (green/yellow) coloredPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable

₹ 118,973.62

1 Piece(s) 6 Day(s) or more -100214413.4600V[Available] PresentOil resistanceCSA(c-UL) / UL / CE[Blue] Navy colorGY (green/yellow) coloredPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable

₹ 232,051.04

1 Piece(s) 6 Day(s) or more -1001.25161017.9600V[Available] PresentOil resistanceCSA(c-UL) / UL / CE[Blue] Navy colorGY (green/yellow) coloredPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable

₹ 12,580.00

1 Piece(s) 6 Day(s) or more -130.7518210.1600V[Available] PresentOil resistanceCSA(c-UL) / UL / CE[Blue] Navy color-PVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable

₹ 13,548.00

1 Piece(s) 6 Day(s) or more -140.7518210.1600V[Available] PresentOil resistanceCSA(c-UL) / UL / CE[Blue] Navy color-PVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable

₹ 14,515.20

1 Piece(s) 6 Day(s) or more -150.7518210.1600V[Available] PresentOil resistanceCSA(c-UL) / UL / CE[Blue] Navy color-PVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable