(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
● It has outstandingly excellent bending property.
● Movable, core reinforced cables (shielded) for 600V rated UL / CE power supplies. (CE: 300 / 500V Rated)
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size,
they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.
The Electrical Appliance and Material Safety Law certificate has not been obtained.
600 V UL / CE Supported Mobile Power Supply Cable
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size | Number of Cores | Total Length *3 or Specified Length |
NA6UCRSB | 20 | 2 | 1 ~ 100 (Specify 1 m Increment) / 500 / 1000 |
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
20 | |||
18 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
16 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
14 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
12 | 4 | ||
6 | |||
10 | 4 | ||
6 |
Model Number | AWG Size | Number of Cores | Estimated Section Area ( mm2) *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / 5 Minutes | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | ||||||||||
NA6UCRSB | 20 | 2 | 0.5 | Core / Layer Stranding | 2 | 9.7 | 116 | 10 | 39.3 | 50 | 2000 | 6/18/0.08 | 1.1 | N/A | 0.85 | PVC | 2.8 | 1.7 | PVC | ULAWM 2501 CSA CE Supported |
3 | 3 | 10.1 | 131 | 8 | ||||||||||||||||
4 | 4 | 10.9 | 153 | 7 | ||||||||||||||||
6 | 6 | 12.6 | 206 | 6 | ||||||||||||||||
8 | 8 | 14.4 | 270 | 5 | ||||||||||||||||
10 | 10 | 15.5 | 311 | 4 | ||||||||||||||||
20 | 20 | 19.2 | 488 | 3 | ||||||||||||||||
18 | 2 | 0.75 | 2 | 10.1 | 128 | 13 | 25.3 | 50 | 2000 | 6/28/0.08 | 1.3 | 0.85 | 3 | 1.7 | ||||||
3 | 3 | 10.6 | 149 | 10 | ||||||||||||||||
4 | 4 | 11.4 | 178 | 9 | ||||||||||||||||
6 | 6 | 13.2 | 236 | 7 | ||||||||||||||||
8 | 8 | 15.1 | 309 | 6 | ||||||||||||||||
10 | 10 | 16.3 | 361 | 5 | ||||||||||||||||
12 | 12 | 16.8 | 396 | 5 | ||||||||||||||||
16 | 16 | 18.4 | 491 | 5 | ||||||||||||||||
16 | 2 | 1.25 | 2 | 10.9 | 154 | 17 | 16.1 | 50 | 2000 | 6/44/0.08 | 1.7 | 0.85 | 3.4 | 1.7 | ||||||
3 | 3 | 11.5 | 183 | 14 | ||||||||||||||||
4 | 4 | 12.4 | 218 | 12 | ||||||||||||||||
6 | 6 | 14.5 | 304 | 10 | ||||||||||||||||
8 | 8 | 16.6 | 386 | 8 | ||||||||||||||||
10 | 10 | 17.9 | 453 | 7 | ||||||||||||||||
14 | 2 | 2 | 2 | 11.8 | 190 | 23 | 9.87 | 50 | 2000 | 6/69/0.08 | 2.1 | 0.85 | 3.8 | 1.7 | ||||||
3 | 3 | 12.4 | 226 | 19 | ||||||||||||||||
4 | 4 | 13.4 | 271 | 16 | ||||||||||||||||
6 | 6 | 15.7 | 381 | 13 | ||||||||||||||||
8 | 8 | 18.0 | 488 | 11 | ||||||||||||||||
12 | 4 | 3.5 | 4 | 14.7 | 357 | 22 | 6.08 | 50 | 2000 | 6/71/0.10 | 2.6 | 0.85 | 4.3 | 1.7 | ||||||
6 | 6 | 17.2 | 494 | 19 | ||||||||||||||||
10 | 4 | 5.5 | 4 | 16.4 | 472 | 30 | 3.86 | 50 | 2000 | 6/112/0.10 | 3.3 | 0.85 | 5 | 1.7 | ||||||
6 | 6 | 19.3 | 661 | 25 |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.27 |
Part Number |
---|
NA6UCRSB-16-3-53 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 47,140.13 | 1 Piece(s) | 6 Day(s) or more | - | 53 | 1.25 | 16 | 3 | 11.5 | 600V | [Available] Present | Oil resistance | UL / CE / CSA(c-UL) | [Blue] Navy color | GY (green/yellow) colored | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable |