(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
● It has outstandingly excellent bending property.
● Movable, core reinforced cables for 600V rated UL / CE power supplies. (CE: 300 / 500V Rated)
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.
The Electrical Appliance and Material Safety Law certificate has not been obtained.
600 V UL / CE Supported Mobile Power Supply Cable
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size | Number of Cores | Total Length or Specified Length |
NA6UCR | 20 | 2 | 1 ~ 100 (Specify 1 m Increment) / 500 / 1000 |
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
20 | |||
18 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
14 | 2 | ||
3 | |||
4 | |||
6 | |||
12 | 4 | ||
10 | 4 |
Model Number | AWG Size | Number of Cores | Estimated Section Area ( mm2) *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter *4 (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / 5 Minutes | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | ||||||||||
NA6UCR | 20 | 2 | 0.5 | Core / Layer Stranding | 2 | 9.1 | 89 | 10 | 39.3 | 50 | 2000 | 6/18/0.08 | 1.1 | N/A | 0.85 | PVC | 2.8 | 1.7 | PVC | ULAWM 2501 CSA CE Supported |
3 | 3 | 9.5 | 103 | 8 | ||||||||||||||||
4 | 4 | 10.3 | 122 | 7 | ||||||||||||||||
6 | 6 | 11.9 | 164 | 6 | ||||||||||||||||
8 | 8 | 13.6 | 221 | 5 | ||||||||||||||||
10 | 10 | 14.7 | 242 | 4 | ||||||||||||||||
20 | 20 | 18.4 | 412 | 3 | ||||||||||||||||
18 | 2 | 0.75 | 2 | 9.5 | 101 | 13 | 25.3 | 50 | 2000 | 6/28/0.08 | 1.3 | 0.85 | 3.0 | 1.7 | ||||||
3 | 3 | 10.0 | 119 | 10 | ||||||||||||||||
4 | 4 | 10.7 | 141 | 9 | ||||||||||||||||
6 | 6 | 12.5 | 195 | 7 | ||||||||||||||||
8 | 8 | 14.3 | 250 | 6 | ||||||||||||||||
10 | 10 | 15.5 | 295 | 5 | ||||||||||||||||
12 | 12 | 16.0 | 331 | 5 | ||||||||||||||||
16 | 2 | 1.25 | 2 | 10.3 | 123 | 17 | 16.1 | 50 | 2000 | 6/44/0.08 | 1.7 | 0.85 | 3.4 | 1.7 | ||||||
3 | 3 | 10.8 | 146 | 14 | ||||||||||||||||
4 | 4 | 11.7 | 178 | 12 | ||||||||||||||||
6 | 6 | 13.7 | 246 | 10 | ||||||||||||||||
8 | 8 | 15.8 | 322 | 8 | ||||||||||||||||
10 | 10 | 17.1 | 383 | 7 | ||||||||||||||||
14 | 2 | 2 | 2 | 11.1 | 150 | 23 | 9.87 | 50 | 2000 | 6/69/0.08 | 2.1 | 0.85 | 3.8 | 1.7 | ||||||
3 | 3 | 11.7 | 185 | 19 | ||||||||||||||||
4 | 4 | 12.7 | 226 | 16 | ||||||||||||||||
6 | 6 | 14.9 | 317 | 13 | ||||||||||||||||
12 | 4 | 3.5 | 4 | 13.9 | 298 | 22 | 6.08 | 50 | 2000 | 6/71/0.10 | 2.6 | 0.85 | 4.3 | 1.7 | ||||||
10 | 4 | 5 | 4 | 15.6 | 407 | 30 | 3.86 | 50 | 2000 | 6/112/0.10 | 3.3 | 0.85 | 5.0 | 1.7 |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.27 |
Part Number |
---|
NA6UCR-18-4-7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,163.20 | 1 Piece(s) | 6 Day(s) or more | - | 7 | 0.75 | 18 | 4 | 10.7 | 600V | None | Oil resistance | UL / CE / CSA(c-UL) | [Blue] Navy color | GY (green/yellow) colored | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable |
Loading...
Please check the type/dimensions/specifications of the part NA6UCR-18-4-7 in the NA6UCR Highly Flexible UL / CE Supported series.
Part Number |
---|
NA6UCR-14-3-100 |
NA6UCR-14-4-100 |
NA6UCR-14-6-100 |
NA6UCR-18-4-70 |
NA6UCR-18-4-71 |
NA6UCR-18-4-72 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 80,285.27 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 2 | 14 | 3 | 11.7 | 600V | None | Oil resistance | CSA(c-UL) / UL / CE | [Blue] Navy color | GY (green/yellow) colored | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 96,901.27 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 2 | 14 | 4 | 12.7 | 600V | None | Oil resistance | CSA(c-UL) / UL / CE | [Blue] Navy color | GY (green/yellow) colored | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 167,789.13 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 2 | 14 | 6 | 14.9 | 600V | None | Oil resistance | CSA(c-UL) / UL / CE | [Blue] Navy color | GY (green/yellow) colored | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 50,112.98 | 1 Piece(s) | 6 Day(s) or more | - | 70 | 0.75 | 18 | 4 | 10.7 | 600V | None | Oil resistance | CSA(c-UL) / UL / CE | [Blue] Navy color | GY (green/yellow) colored | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 50,833.22 | 1 Piece(s) | 6 Day(s) or more | - | 71 | 0.75 | 18 | 4 | 10.7 | 600V | None | Oil resistance | CSA(c-UL) / UL / CE | [Blue] Navy color | GY (green/yellow) colored | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable | ||
₹ 51,554.78 | 1 Piece(s) | 6 Day(s) or more | - | 72 | 0.75 | 18 | 4 | 10.7 | 600V | None | Oil resistance | CSA(c-UL) / UL / CE | [Blue] Navy color | GY (green/yellow) colored | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic Carrier-tested Cable |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy