(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
600 V PSE standard robot cable. It can also be used inside cable carriers.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | Section Area (mm2) | Number of Cores |
NARVCT | 0.75 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
1.25 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
2 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 |
Model Number | Section Area ( mm2) *1 | Number of Cores | AWG Estimate | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *4 | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NARVCT | 0.75 | 2 | 18 | Core / Layer Stranding | 2 | 9.30 | 101 | 14 | 25.1 or less | 50 or more | 3000 | 7/10/0.12 | 1.30 | N/A | 0.80 | PVC | 2.90 | 1.70 | PVC | PSE Law Supported | ◎ |
3 | 3 | 9.80 | 120 | 12 | ◎ | ||||||||||||||||
4 | 4 | 10.70 | 148 | 10 | 1.80 | ◎ | |||||||||||||||
6 | 6 | 12.60 | 206 | 8 | 1.90 | ◎ | |||||||||||||||
8 | 8 | 14.60 | 270 | 7 | 2.00 | - | ◎ | ||||||||||||||
10 | 10 | 15.90 | 324 | 6 | 2.10 | ◎ | |||||||||||||||
12 | 12 | 16.40 | 359 | 5 | ◎ | ||||||||||||||||
16 | 16 | 18.10 | 451 | 5 | 2.20 | ◎ | |||||||||||||||
1.25 | 2 | 16 | 2 | 10.00 | 122 | 19 | 15.1 or less | 50 or more | 3000 | 7/16/0.12 | 1.65 | 0.80 | 3.25 | 1.70 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 10.70 | 152 | 17 | 1.80 | ◎ | |||||||||||||||
4 | 4 | 11.60 | 183 | 15 | 1.80 | ◎ | |||||||||||||||
6 | 6 | 13.90 | 263 | 12 | 2.00 | ◎ | |||||||||||||||
8 | 8 | 16.10 | 346 | 11 | 2.10 | - | ◎ | ||||||||||||||
10 | 10 | 17.50 | 416 | 10 | 2.20 | ◎ | |||||||||||||||
12 | 12 | 18.00 | 464 | 9 | 2.20 | ◎ | |||||||||||||||
2 | 2 | 14 | 2 | 11.10 | 156 | 26 | 9.79 or less | 50 or more | 3000 | 7/25/0.12 | 2.10 | 0.80 | 3.70 | 1.80 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 11.70 | 191 | 23 | 1.80 | ◎ | |||||||||||||||
4 | 4 | 12.80 | 238 | 20 | 1.90 | ◎ | |||||||||||||||
6 | 6 | 15.40 | 344 | 16 | 2.10 | ◎ | |||||||||||||||
8 | 8 | 17.90 | 454 | 14 | 2.20 | - | ◎ | ||||||||||||||
10 | 10 | 19.50 | 549 | 13 | 2.30 | ◎ | |||||||||||||||
12 | 12 | 20.10 | 615 | 12 | 2.30 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.75 | 0.58 | 0.34 |
Part Number |
---|
NARVCT-1.25-3-84 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 48,353.45 | 1 Piece(s) | 6 Day(s) or more | 84 | 1.25 | 16 | 3 | 10.7 | 600V | None | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic |
Loading...
Please check the type/dimensions/specifications of the part NARVCT-1.25-3-84 in the NARVCT PSE Supported series.
Part Number |
---|
NARVCT-0.75-2-10 |
NARVCT-0.75-2-100 |
NARVCT-0.75-2-11 |
NARVCT-1.25-3-85 |
NARVCT-1.25-3-86 |
NARVCT-1.25-3-87 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,813.71 | 1 Piece(s) | 6 Day(s) or more | 10 | 0.75 | 18 | 2 | 9.3 | 600V | None | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic | ||
₹ 33,511.98 | 1 Piece(s) | 6 Day(s) or more | 100 | 0.75 | 18 | 2 | 9.3 | 600V | None | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic | ||
₹ 4,137.09 | 1 Piece(s) | 6 Day(s) or more | 11 | 0.75 | 18 | 2 | 9.3 | 600V | None | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic | ||
₹ 48,925.02 | 1 Piece(s) | 6 Day(s) or more | 85 | 1.25 | 16 | 3 | 10.7 | 600V | None | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic | ||
₹ 49,496.58 | 1 Piece(s) | 6 Day(s) or more | 86 | 1.25 | 16 | 3 | 10.7 | 600V | None | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic | ||
₹ 50,069.49 | 1 Piece(s) | 6 Day(s) or more | 87 | 1.25 | 16 | 3 | 10.7 | 600V | None | Oil resistance | PSE | [Blue] Navy color | PVC | PVC | For power supply | Vibration-resistant, Flexible, Pliable, Elastic |