(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NARVCT PSE Supported (Part Number)

NARVCT PSE Supported

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Product Description

600 V PSE standard robot cable. It can also be used inside cable carriers.

Specifications

NARVCT PSE Supported:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberSection Area
(mm2)
Number of Cores
NARVCT0.752
3
4
6
8
10
12
16
1.252
3
4
6
8
10
12
22
3
4
6
8
10
12


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NARVCT PSE Supported:Related Image

NARVCT PSE Supported:Related ImageNARVCT PSE Supported:Related Image

NARVCT PSE Supported:Related Image

NARVCT PSE Supported:Related Image
NARVCT PSE Supported:Related Image

Specifications

Model NumberSection Area
( mm2) *1
Number of CoresAWG
Estimate
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided *4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NARVCT0.75218Core / Layer
Stranding
29.30 1011425.1 or less50 or more30007/10/0.121.30N/A0.80PVC2.901.70PVCPSE Law
Supported
339.80 12012
4410.70 148101.80
6612.60 20681.90
8814.60 27072.00-
101015.90 32462.10
121216.40 3595
161618.10 45152.20
1.25216210.00 1221915.1 or less50 or more30007/16/0.121.650.803.251.70Compliant with
PSE Law
3310.70 152171.80
4411.60 183151.80
6613.90 263122.00
8816.10 346112.10-
101017.50 416102.20
121218.00 46492.20
2214211.10156269.79 or less50 or more30007/25/0.122.100.803.701.80Compliant with
PSE Law
3311.70191231.80
4412.80238201.90
6615.40344162.10
8817.90454142.20-
101019.50549132.30
121220.10615122.30


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above. 
 
Current Reduction Factor
Ambient Temperature (°C)3040506070
Current Reduction Factor1.000.890.750.580.34
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 14 x 0.89 = 12.5 (A) when the ambient temperature is 40°C at 2-core 0.75mm2

Part Number
NARVCT-0.75-2-73
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 24,235.91

1 Piece(s) 6 Day(s) or more 730.751829.3600VNoneOil resistancePSE[Blue] Navy colorPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NARVCT-0.75-2-73 in the NARVCT PSE Supported series.

Product variants

Part Number
NARVCT-0.75-2-10
NARVCT-0.75-2-100
NARVCT-0.75-2-11
NARVCT-0.75-2-74
NARVCT-0.75-2-75
NARVCT-0.75-2-76
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 3,813.71

1 Piece(s) 6 Day(s) or more 100.751829.3600VNoneOil resistancePSE[Blue] Navy colorPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic

₹ 33,511.98

1 Piece(s) 6 Day(s) or more 1000.751829.3600VNoneOil resistancePSE[Blue] Navy colorPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic

₹ 4,137.09

1 Piece(s) 6 Day(s) or more 110.751829.3600VNoneOil resistancePSE[Blue] Navy colorPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic

₹ 24,559.27

1 Piece(s) 6 Day(s) or more 740.751829.3600VNoneOil resistancePSE[Blue] Navy colorPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic

₹ 24,885.35

1 Piece(s) 6 Day(s) or more 750.751829.3600VNoneOil resistancePSE[Blue] Navy colorPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic

₹ 25,208.73

1 Piece(s) 6 Day(s) or more 760.751829.3600VNoneOil resistancePSE[Blue] Navy colorPVCPVCFor power supplyVibration-resistant, Flexible, Pliable, Elastic