(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Adapter-A Model ⇔ B3 Model

Adapter-A Model ⇔ B3 Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      579₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· It can convert A model plugs used in Japan and the USA for use in round model 3 pin B model UK sockets.


· Does not convert voltage.
· It cannot be used for industrial applications.

Product Description

[Specifications]·An adapter that can convert A type to B3 type · It is possible to convert a round 3-pin B type UK outlet to use with an A type plug for Japan or U.S.

More Information

Adapter - A Model ⇔ B3 Model:Related Image
Rating250 VAC-5A
MaterialPhenol
Weight47g
Part Number
MIS-ADBA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 578.98

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Conversion adapter Rated Voltage(V) 250 Rated Current(A) 5
NEMA standard presence None Dimension width(mm) 41 Dimension thickness(mm) 43
Other standards (BS) Specifications Conversion Adapter

Please check the type/dimensions/specifications of the part MIS-ADBA in the Adapter-A Model ⇔ B3 Model series.