(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adapter-A Model ⇔ SE Model

Adapter-A Model ⇔ SE Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      665₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· It can convert A model plugs used in Japan and the USA for use in CEE supporting S model sockets.


· Does not convert voltage.
· It cannot be used for industrial applications.

Product Description

[Specifications]·Adapter that can convert A type to SE type · It is possible to convert CEE compliant S type outlet to use with A type plug for Japan and U.S.

More Information

Adapter - A Model ⇔ SE Model:Related Image
Rating250 VAC-6A
MaterialPhenol
Weight24g
Part Number
MIS-ADSA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 665.38

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Conversion adapter Rated Voltage(V) 250 Rated Current(A) 6
NEMA standard presence None Dimension length(mm) 23 Dimension width(mm) 32
Dimension thickness(mm) 32 Specifications Conversion Adapter

Please check the type/dimensions/specifications of the part MIS-ADSA in the Adapter-A Model ⇔ SE Model series.