(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Universal Blade Model Outlet-Plug/SE Model

Universal Blade Model Outlet-Plug/SE Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      773₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SE type power plug with side earth and earth pole Rating: 250 V AC, 16 A Main body material: Phenol

More Information

Universal Blade Model Outlet - Plug / SE Model:Related Image
Universal Blade Model Outlet - Plug / SE Model:Related Image
Rating250 VAC-16A
Safety StandardsOVE, CEE Publication 7 Standard 7
Body MaterialPhenol
Compatible Wire0.75mm2 ~ 1.5mm2 (Finished Cable Outside Diameter Within 8mm)
Weight50g
Part Number
MIS-616
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 773.00

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Plug Shape S-3 Rated Voltage(V) 250
Rated Current(A) 16 NEMA standard presence None Dimension length(mm) 48
Dimension width(mm) 37 Dimension thickness(mm) 37 Other standards (CEE)
Other standards (OVE)

Please check the type/dimensions/specifications of the part MIS-616 in the Universal Blade Model Outlet-Plug/SE Model series.