(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | [Other] Outlet | Shape | [Other] S-3 |
---|---|---|---|
Rated Voltage(V) | 250 | Rated Current(A) | 16 |
NEMA standard presence | None | Dimension length(mm) | 47 |
Dimension width(mm) | 60.5 | Dimension thickness(mm) | 60.5 |
Other standards (CEE) | ○ | RoHS | 10 |
Loading...
Type | [Other] Outlet | Shape | [Other] S-3 |
---|---|---|---|
Rated Voltage(V) | 250 | Rated Current(A) | 16 |
NEMA standard presence | None | Dimension length(mm) | 47 |
Dimension width(mm) | 60.5 | Dimension thickness(mm) | 60.5 |
Other standards (CEE) | ○ | RoHS | 10 |
Loading...
Type | [Other] Outlet | Shape | [Other] S-3 |
---|---|---|---|
Rated Voltage(V) | 250 | Rated Current(A) | 16 |
NEMA standard presence | None | Dimension length(mm) | 47 |
Dimension width(mm) | 60.5 | Dimension thickness(mm) | 60.5 |
Other standards (CEE) | ○ | RoHS | 10 |
SE type power supply outlet that allows cable inside and outside the panel You can insert a SE type plug. The cable exit hole must be drilled separately from the panel cutout hole. Rating: 250 V AC, 16 A Main body material: UF resin
Loading...
Type | [Other] Outlet | Shape | [Other] S-3 |
---|---|---|---|
Rated Voltage(V) | 250 | Rated Current(A) | 16 |
NEMA standard presence | None | Dimension length(mm) | 47 |
Dimension width(mm) | 60.5 | Dimension thickness(mm) | 60.5 |
Other standards (CEE) | ○ | RoHS | 10 |
Loading...
Loading...
Loading...
Type | [Other] Outlet | Shape | [Other] S-3 |
---|---|---|---|
Rated Voltage(V) | 250 | Rated Current(A) | 16 |
NEMA standard presence | None | Dimension length(mm) | 47 |
Dimension width(mm) | 60.5 | Dimension thickness(mm) | 60.5 |
Other standards (CEE) | ○ | RoHS | 10 |
Rating | 250 VAC-16A |
Safety Standards | CEE Publication 7 Standard Sheet 3 |
Body Material | Urea Resin |
Compatible Wire | 0.75mm2 ~ 1.5mm2 |
Weight | 88g |
Type | Outlet | Shape | S-3 | Rated Voltage(V) | 250 |
---|---|---|---|---|---|
Rated Current(A) | 16 | NEMA standard presence | None | Dimension length(mm) | 47 |
Dimension width(mm) | 60.5 | Dimension thickness(mm) | 60.5 | Other standards (CEE) | ○ |
Please check the type/dimensions/specifications of the part MIS-RS2 in the Universal Blade Model Outlet-Outlet/SE Model series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy