(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Commercial Locking Model Outlet-Cover Plate (for Embedded Outlets)

Commercial Locking Model Outlet-Cover Plate (for Embedded Outlets)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      461₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· Corrosion resistant aluminum alloy plates for mounting on embedded outlets with a plug diameter of 34.5 mm or 40.5 mm.
· Third party products with screw hole pitches of 101 mm and 60.5 mm can also be used.


· See >> here It can not be used for the outlet for the equipment.

Product Description

Embedded Outlet Cover Plate

Specifications

Commercial Locking Model Outlet - Cover Plate (For Embedded Outlets):Related Image

ModelWeight
g
1141A30
141A31
1161A29
1141-1A47
141-1A49

More Information

Commercial Locking Model Outlet - Cover Plate (For Embedded Outlets):Related Image
Commercial Locking Model Outlet - Cover Plate (For Embedded Outlets):Related Image
Part Number
1141A
1161A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 461.27

2 Piece(s) 6 Day(s) or more

₹ 461.27

2 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product classification Plates
X
whatsapp-qr whatsapp-icon