(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A panel-mount type hook-exposed outlet This is an exposed-type hook outlet that can be attached to the floor or wall. Representative standard: PSE
Model | Number of Cores | Rating | Weight g | Combination Group * | |
Current (A) | Voltage (V) | ||||
S50 | Ground + 2P | 15 | 125 | 70 | A |
3311-L5 | 30 | 163 | C | ||
3121-1 | Ground + 2P | 15 | 250 | 73 | D |
3321-L6 | 30 | 162 | F | ||
3221 | 3P | 20 | 250 | 109 | G |
3321 | 30 | 164 | H | ||
4221 | Ground + 3P | 20 | 250 | 134 | J |
4321 | 30 | 180 | K | ||
4321-L15 | 30 | 180 | L |
Model | Withstand Voltage | Rating | Power Wire Connection Screw Tightening Torque (kgf / cm) | Applicable Electric Wire | Wire Strip Length | Body Material | |||
AC / 1 Minute Interval | Number of Cores | Current | Voltage | Conductor Diameter (mm) | Conductor Cross-Sectional Area (mm2) | Winding Only | |||
S50 | 1250V | Ground + 2P | 15A | 125V | 8.1 | 1.6 ~ 2 | 2 | 20mm | Phenol Resin |
3311-L5 | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 | |||||
3121-1 | 1500V | Ground + 2P | 15A | 250V | 8.1 | 1.6 ~ 2 | 2 | ||
3321-L6 | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 | |||||
3221 | 3P | 20A | 250V | 12.2 | 2 ~ 2.6 | 3.5 | |||
3321 | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 | |||||
4221 | Ground + 3P | 20A | 250V | 12.2 | 2 ~ 2.6 | 3.5 | |||
4321 | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 | |||||
4321-L15 | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 |
Part Number |
---|
3121-1 |
3311-L5 |
S50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Voltage (V) | Rated Current (A) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 622.00 | 1 Piece(s) | 6 Day(s) or more | 250 | 15 | 60 | 60 | 39.7 | ||
₹ 1,453.76 | 1 Piece(s) | 6 Day(s) or more | 125 | 30 | 76 | 76 | 47 | ||
₹ 635.40 | 1 Piece(s) | 6 Day(s) or more | 125 | 15 | 60 | 60 | 39.7 |
Part Number |
---|
Loading...
Type | Outlet | Shape | Other | NEMA standard presence | None |
---|---|---|---|---|---|
Representative Standard | PSE |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy