(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Extension Cord Parts-Swing Plug (Flat 2-Core)

Extension Cord Parts-Swing Plug (Flat 2-Core)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      516₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


plug can move 180°!
Extension Cord Parts - Swing Plug (Flat 2-Core):Related Image 41-19847
Compatible Cable: Flat model vinyl cord VVF 0.75-2 mm2

Product Description

[Specifications]·The plug part swivels 180°. ·Rated voltage (V): 125 · Rated current (A): 15

Specifications

Extension Cord Parts - Swing Plug (Flat 2-Core):Related Image

ModelRatingApplicable Electric Wire
MP7004W115 A - 125 VACVinyl Flat Type Cord
(VVF) 0.75 ~ 2 mm2

More Information

Extension Cord Parts - Swing Plug (Flat 2-Core):Related Image
Part Number
MP7004W1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 515.71

2 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Swivel Plug / Compact Tap Accessory AC cord type AC Cord Not Included Rated voltage(V) 125
Rated current(A) 15 Standards obtained PSE Rated wattage 1500W

Please check the type/dimensions/specifications of the part MP7004W1 in the Extension Cord Parts-Swing Plug (Flat 2-Core) series.