(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Extension Cord Parts-Outlet Plug (Flat 2-Core)

Extension Cord Parts-Outlet Plug (Flat 2-Core)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      152₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Convenient for making extension cords!

Product Description

Convenient for Extension Cord Manufacturing

Specifications

Extension Cord Parts - Outlet Plug (Flat 2-Core):Related Image

ModelRatingApplicable Electric Wire
MP2539W1125 VAC - 15AVinyl Flat Type Cord
(VFF) 0.75 ~ 2 mm2

More Information

Extension Cord Parts - Outlet Plug (Flat 2-Core):Related Image
Extension Cord Parts - Outlet Plug (Flat 2-Core):Related Image
Part Number
MP2539W1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 152.01

6 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product classification Plug Rated voltage(V) 125 Rated current(A) 15
Representative standards PSE Socket shape A-3 Outlet opening shape Flat Blade Type

Please check the type/dimensions/specifications of the part MP2539W1 in the Extension Cord Parts-Outlet Plug (Flat 2-Core) series.