(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

OA Tap/Multi-Tap

OA Tap/Multi-Tap
  • CE-Compliant
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,670₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· All plugs shown in the table below can be inserted. Wall mounting not possible


· Not approved by the Electrical Appliances and Materials Safety Act. Use in Japan is prohibited. With 5 holes due to allowable current value.
· The AC cord can be connected to the main unit using a dedicated connector. AC cord replacement via disassembly of the dedicated connector will void the product warranty.
· The AC cord supports PSE, but does not support CE. The product cannot be used in Europe.
· The AC cord included is a 125V AC - 15A product.

· When cutting off the plug and using the AC cord cable only, the rating is 250V AC - 10A, because VCTF 2.0 sq 3-core is used.

Product Description

[Specifications]·Multiple-purpose power strip for tests. ·Number of outlets/split outlets: 5

Specifications

Model NumberRatingSafety StandardsMaterial
MIS-OAALL250 VAC - 10 A (Main Unit Only)Not ApprovedPolycarbonate
125 VAC - 15 A (When the included AC cord is used)
*The length of the included AC cord is 1.7 m.

More Information

OA Tap / Multi-Tap:Related Image
OA Tap / Multi-Tap:Related Image
OA Tap / Multi-Tap:Related Image
Part Number
MIS-OAALL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 6,669.95

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Number of Insertion Openings/Split Openings 5 Cable length(m) 1.7 Rated current(A) 13
Rated voltage(V) 250

Please check the type/dimensions/specifications of the part MIS-OAALL in the OA Tap/Multi-Tap series.

X
whatsapp-qr whatsapp-icon