(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

OA Tap-BS Compatible Model

OA Tap-BS Compatible Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,444₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· Wall mounting not possible.


∙ Not approved by the Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.
· The AC cord has a screw fitted round terminal. The AC cord is PSE compatible. It does not support BS and cannot be used as is in the UK. To be used, the AC cord must be changed.
· The AC cord rating is 125V AC - 12A. To use the product at the rating of 250V AC - 13A, the AC cord must be replaced.
· When cutting off the plug and using the AC cord cable only, the rating is 250V AC - 12A (VCTF 1.25 sq 3-core is used)

Product Description

[Specifications]·This is a power strip compliant with BS standards. ·Rated voltage (V): 250

Specifications

Model NumberRatingSafety StandardsMaterial
MIS-OABS2250 VAC - 13 A (Main Unit Only)BS
(Main Unit Only)
Urea Resin
125 VAC - 12 A (When the included AC cord is used)
* The length of the included AC cord is 1.5 m.

More Information

OA Tap - BS Compatible Model:Related Image
OA Tap - BS Compatible Model:Related Image
OA Tap - BS Compatible Model:Related Image
Part Number
MIS-OABS2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 3,444.00

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Number of Insertion Openings/Split Openings 4 Cable length(m) 1.5 Rated current(A) 13
Rated voltage(V) 250

Please check the type/dimensions/specifications of the part MIS-OABS2 in the OA Tap-BS Compatible Model series.

X
whatsapp-qr whatsapp-icon