(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2-Pin RCA Plug Harness (Red, White) For Extension

2-Pin RCA Plug Harness (Red, White) For Extension
  • Gold Plated
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      464₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● This can be used for extending RCA plug cables.
● Using gold plating on the contact point makes it possible
to make contact with high reliability.
* The appearance and specifications are subject to change without prior notice.

Product Description

A harness for extension of duplex RCA plug. Can be used for extension of RCA plug cable. Gold plating contacts ensure highly reliable contacting. Available in overall length of 1.5 m only.

Specifications

2-Pin RCA Plug Harness (Red, White) For Extension:Related Image

Model NumberSpecified Length (m)
MSRCRJ1.5

More Information

2-Pin RCA Plug Harness (Red, White) For Extension:Related Image
Part Number
MSRCRJ-1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 464.00

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Application Audio Terminal shape RCA Cable Type Straight
Length(m) 1.5 CN1 RCA2 Cord Male (Red & White) CN2 RCA2 Cord Female (Red & White)

Please check the type/dimensions/specifications of the part MSRCRJ-1.5 in the 2-Pin RCA Plug Harness (Red, White) For Extension series.

X
whatsapp-qr whatsapp-icon