(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Audio Mini Plug Harness (φ3.5 MM Stereo Mini Plug)

Audio Mini Plug Harness (φ3.5 MM Stereo Mini Plug)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      408₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Enables connection with computers and measuring devices that have audio input / output terminals.

Product Description

A harness with stereo mini plugs on both ends that can be connected to PCs that have audio input/output terminals, as well as measuring instruments. Available in overall lengths of 1.5 m, 3 m, and 5 m.

Specifications

Audio Mini Plug Harness (Ø 3.5 MM Stereo Mini Plug):Related Image

ModelTotal Length (m)
1.535
MSODS   

More Information

Audio Mini Plug Harness (Ø 3.5 MM Stereo Mini Plug):Related Image
Part Number
MSODS-1.5
MSODS-3
MSODS-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(m)

₹ 407.58

1 Piece(s) 6 Day(s) or more 101.5

₹ 560.00

1 Piece(s) 6 Day(s) or more 103

₹ 760.00

1 Piece(s) 6 Day(s) or more 105

Loading...

  1. 1

Basic Information

Application Audio Terminal shape 3.5φ mini plug Cable Type Straight
CN1 Ø 3.5 Stereo Mini Plug Male CN2 Ø 3.5 Stereo Mini Plug Male
X
whatsapp-qr whatsapp-icon