(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A harness that converts a stereo mini-plug to a duplex RCA. It can be connected to PCs that have audio input/output terminals, as well as measuring instruments. Since the CN2 side has an RCA plug, it can be used to connect devices with built-in RCA terminals. Available in overall lengths of 1.5 m, 3 m, and 5 m.
Model Number | Total Length (m) |
MSORC | 1.5 |
3 | |
5 |
Application | Audio | Terminal shape | 3.5φ mini plug | Cable Type | Conversion |
---|---|---|---|---|---|
CN1 | Ø 3.5 Stereo Mini Plug Male | CN2 | RCA2 Cord Male (Red & White) |