• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Alligator Clip / 6 Color Harness Set【6 Pieces Per Package】

Alligator Clip / 6 Color Harness Set

6 color alligator clip harness (red, black, green, white, yellow, blue). L wire length dimension of 0.5 m

  • Nickel-Plated

● This is a product with electrical wiring installed in advance to an alligator clip for testing.
● As it is a set of 6 colors, different colors can be used to suit the purpose of the test.

PDF

Specifications

1 set unit 6 Pieces
Model NumberRated CurrentInsulationRated VoltageOperating Temperature RangeLABApplicable WireWeight g
C-4-ASET-R3APVCAC125V-5°C to 60°C0.5 m6014.1UL
1007
(AWG26)
6.83
C-4-BSET-R2A48104.67
C-4-CSET-R1A38103.67
● Set contents: Red, Black, Green, White, Yellow, Blue

More Information

Alligator Clip / 6 Color Harness Set:Related Image

Part Number
C-4-ASET-R
C-4-BSET-R
C-4-CSET-R
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRated current
(A)

6 Pieces Per Package

6 Day(s) or more 3

6 Pieces Per Package

6 Day(s) or more 2

6 Pieces Per Package

6 Day(s) or more 1

Loading...

  1. 1

Terminals for Test Measurement

Features

● A wide range of probes and terminals convenient for measuring and testing purposes are available
● Insulated terminals for testing are available
● EN standard acquired CE marking compatible products are also available

Common Specifications

About Combinations

About Combinations

● Universal terminals popular for general measuring and testing purposes are available in wide variety at competitive prices.
● Terminals with insulating cover are, with the exception of a few, CE mark compatible products that have acquired European EN standards. These include some products that have acquired the UL standard, allowing for use with greater peace of mind.

Basic Information

Classification Alligator clip Operating temperature range(℃) -5 ~ 60

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)