(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Y-shaped plug with tip shape for connecting convenience. Available in 2 colors, red and black. Nickel-plated
Model Number | Color |
WTN1106R10-NI-RE | Red |
WTN1106R10-NI-BK | Black |
Plating | Nickel-plated |
Insulation | PVC |
Operating Temperature Range | -50°C to 100°C |
Rating | 3A / 125 VAC |
Withstand Voltage | 300 VAC / 1 minute duration |
Weight | 6 g |
Part Number |
---|
WTN1106R10-NI-RE |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 126.40 | 1 Piece(s) | 6 Day(s) or more |
Loading...
Terminals for Test Measurement
Features
● A wide range of probes and terminals convenient for measuring and testing purposes are availableCommon Specifications
About Combinations
Classification | Other | Color | Red | Rated current(A) | 3 |
---|---|---|---|---|---|
Plating | Nickel-plated | Operating temperature range(℃) | -50 ~ 100 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy