(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Stopper Bracket (For Two Stage Terminal Block)

Stopper Bracket (For Two Stage Terminal Block)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      103₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Effective where there is height, such as with a 2-stage terminal block

Specifications

Stopper Bracket (For Two Stage Terminal Block):Related Image

More Information

Stopper Bracket (For Two Stage Terminal Block):Related Image

Part Number
HDV-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 102.86

8 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Product overview 1 step, 2 step Main body material Trivalent Chromium Plating

Please check the type/dimensions/specifications of the part HDV-2 in the Stopper Bracket (For Two Stage Terminal Block) series.

X
whatsapp-qr whatsapp-icon