• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

One-Touch Lighting Connector【50 Pieces Per Package】

One-Touch Lighting Connector

Relay connection is simple to achieve despite single wires / twisted wires


● The lighting connector has been designed for the internal wiring of light fixtures including fluorescent tubes, but since it allows easy one-touch relay connections for both single and stranded wires, it is also used for temporary work and the internal wiring of various electrical facilities.
● It is easy to use: just pinch the connector end to open it, then insert a stripped wire into the hole to complete the connection. When removing a wire, pinch the end of the connector and simply remove the inserted wire. Since you do not need to use soldering or other special tools, work can be completed in a short time.
● Available from Misumi as a pack, this product has an original Misumi model number.

Part Number

Configured Part Number is shown.

LC-TW-50P

Specifications

One-Touch Lighting Connector:Related Image

1 Pack Unit 50-piece Pack

More Information

One-Touch Lighting Connector:Related Image

One-Touch Lighting Connector:Related Image

Specifications

ItemContents
Rated Voltage380 VAC or lower
Rated Current26 A or lower
Compatible WireSingle wire Ø0.8 ~ Ø2.0 mm, stranded wire 0.5 ~ 2.5 mm2, or AWG20 ~ AWG14
Stripping Length9 ~ 11 mm
Weight (g)4.5 g

Material / Finish
ItemMaterialsFinish
SpringStainless Steel-
Conductor PartCopperTin Electroplating
HousingHeat Resistant 66 NylonUL94V-2

Part Number
LC-TW-50P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSConnector series initials

50 Pieces Per Package

6 Day(s) or more 10Katakana

Loading...

  1. 1

Basic Information

Katakana Lighting Application Cable to cable Allowable Current(A) 26
Allowable Voltage(V) 380 Connection direction Straight Protection function (environmentally resistant) None
Removal method One-touch

Please check the type/dimensions/specifications of the part LC-TW-50P in the One-Touch Lighting Connector series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)