(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For 2.5 mm pitch vertical mounting with a built-in male contact. 1 package contains 50 pieces
1 Pack Unit
50-piece Pack
Model Number | Number of Cores |
B2B-EH-50P | 2 |
B3B-EH-50P | 3 |
B4B-EH-50P | 4 |
B5B-EH-50P | 5 |
B6B-EH-50P | 6 |
B8B-EH-50P | 8 |
B9B-EH-50P | 9 |
B10B-EH-50P | 10 |
B12B-EH-50P | 12 |
Part Number |
---|
B5B-EH-50P |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
₹ 1,141.60 | 1 Pack(s) | 50 Pieces Per Package | 85 Day(s) or more | 10 |
Loading...
Features
● Compact, high-density nylon connectors, widely used in FA devices, etc.Specifications
Connector Type | EH Connector | XH Connector | NH Connector | |
---|---|---|---|---|
Rated Voltage | 250 VAC / VDC | |||
Rated Current | 3 A | |||
Withstand Voltage | 800 VAC (1 minute) | |||
Insulation Resistance | 1,000 MΩ or more | 500 MΩ or more | ||
Contact Resistance | After Initial Environmental Testing |
10 mΩ or less | 15 mΩ or less | |
20 mΩ or less | ||||
Operating Temperature Range | -25 ~ 85°C | |||
Applicable Electric Wire Range | AWG30 ~ 22 (0.05 ~ 0.3 mm2) |
AWG28 ~ 22 (0.08 ~ 0.33 mm2) |
||
Suitable Electric Wire Insulation Outer Diameter | 1.0 ~ 1.9 mm | 1.3 ~ 1.9 mm | 1.2 ~ 1.7 mm | |
Connector Thickness | 3.8 mm | 5.75 mm | 6.4 mm | |
Combination Example | ||||
UL | E60389 | E60389 | E60389 | |
CSA | LR20812 | LR20812 | LR20812 | |
TUV | R75089 | R75085 | R75086 |
Material
Item | Material |
---|---|
Housing | Nylon 66 (UL94V-0) |
Housing Color | White Color |
Crimp Contact | Phosphor Bronze / Tin Plated |
Connector series initials | D/E/F | D/E/F | EH | Applicable pin/contact | Male (plug) |
---|---|---|---|---|---|
Number of Pins | 5 | Application | Cable-to-board | Allowable Current(A) | 3 |
Allowable Voltage(V) | 250 | Wire connection method | Solder | Connection direction | Straight |
Protection function (environmentally resistant) | None | Representative Standard | UL / TUV / CSA | Removal method | Others |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy