(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

SMA Plug & Jack (Part Number)

SMA Plug & Jack

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      192₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Ultra–compact high–performance connector used for microwaves.
● With a wide frequency range of use, from 0 to 18 GHz.
● It has excellent robustness and durability as body shell is made of stainless steel.

·Use applicable cables, in order to exhibit regulated performance.
·For crimping, use the recommended tools.

[ M] Material / Finish
ItemMaterialsFinish
Body ShellStainless Steel (088-****)
Gold Plating (088-****)
Brass (089-****)Nickel Plating (089-****)
Brass (MF78****)Gold Plating (MF78****)
InsulatorPTFE (fluoropolymer)
Pin ContactBrassGold Plate
Socket ContactBeryllium CopperGold Plate
Crimping Ring (Ferrule)BrassGold Plating (088-****)
Nickel Plating (089-****)
O–Ring (Gasket)Silicone Rubber
Contraction TubeCross–linked Polyolefin

Product Description

It is a high-performance ultra compact connector for use with microwaves, has a wide operating frequency range of 0 to 18 GHz, and has a stainless steel shell main body for robustness and durability.

Specifications

SMA Plug & Jack:Related Image

Model NumberManufacturerTypeShapeCompatible CableOutline DrawingImpedanceRated VoltageWithstand VoltageContact ResistanceFrequency BandVSWRInsulation ResistanceWeight
ΩAC VVAC / MinDC1V/1AGHz (DC ~)or lessMΩ or more / 500 VDCg
089~J503A~NIYUPlug

PRG~58AUA5033010003 mΩ12.41.15 + 0.03F/0.1~12.4 GHz10003.5
MF78P1~NS501OverseasE1205003 mΩ12.41.4/0.1~12.4 GHz50005
088~0040GYURG~188AUA33010003 mΩ12.41.2/0.1~4 GHz10003.1
089~FZ01A~NIYU1.5D~2VA2507503 mΩ12.41.2/0.1~3 GHz50003
MF78P1~NS509OverseasRG~188AU / 1.5D~2VE1205003 mΩ12.41.3/0.1~12.4 GHz50003
088~1021GYULPRG~188AUB2507503 mΩ12.41.15 + 0.2F/0.1~3 GHz50005
089~K604A~NIYU1.5D~2VB2507503 mΩ12.41.2/0.1~3 GHz10005.6
MF78P1~NR5OverseasRG~188AU / 1.5D~2VI1205003 mΩ12.41.5/0.1~12.4 GHz50006
088~4021GYUJackJRG~188AUC2507503 mΩ21.8/0.1~1 GHz10003.8
MF78J1~NS509OverseasF1205006 mΩ12.41.3/0.1~12.4 GHz50003
MF78J1~NS501OverseasRG~58AUF1205006 mΩ12.41.3/0.1~12.4 GHz50004
MF78J1~ES5OverseasPJRG~188AU / 1.5D~2VJ1205006 mΩ12.41.5/0.1~12.4 GHz50003
MF78J1~FS5OverseasJ1205006 mΩ12.41.5/0.1~12.4 GHz50004
088~5021GYURG~188AUD33010003 mΩ41.6/0.1~2 GHz10004.8
MF78J1~BS501OverseasBJRG~58AUH1205006 mΩ12.41.5/0.1~12.4 GHz50006
MF78J1~BS509OverseasRG~188AUH1205006 mΩ12.41.5/0.1~12.4 GHz50005
MF78J1~BR5OverseasLBJRG~188AU / 1.5D~2VG1205006 mΩ12.41.5/0.1~12.4 GHz50006
YU = Yuetsu Seiki Co., Ltd.; TA = Tajimi Electronics Co., Ltd.; TE = Teishin Electric

Lead Time

More Information

SMA Plug & Jack:Related Image

SMA Plug & Jack:Related Image
Part Number
088-4021G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Application Allowable Voltage
(V)
Connection direction Other standards (IEC) Other standards (JIS) Conforming cable Wiring Method Shape Flange mounting hole
(Piece)
Frequency range
(GHz)

₹ 1,872.64

1 Piece(s) 6 Day(s) or more -Female (jack)Cable to cable250StraightRG-188AUStraight Wire ConnectionJack (Female)-DC ~ 2

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials S・T・U S/T/U SMA
Number Of Pins 1 Wire connection method Solder Protection function (environmentally resistant) None
Impedance(Ω) 50 Other standards (MIL)

Please check the type/dimensions/specifications of the part 088-4021G in the SMA Plug & Jack series.

Product variants

Part Number
088-0040G
088-1021G
088-5021G
089-FZ01A-NI
089-J503A-NI
089-K604A-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Application Allowable Voltage
(V)
Connection direction Other standards (IEC) Other standards (JIS) Conforming cable Wiring Method Shape Flange mounting hole
(Piece)
Frequency range
(GHz)

₹ 1,184.20

1 Piece(s) 6 Day(s) or more --Cable to cable330StraightRG-188AUStraight Wire ConnectionPlug (Male)-DC ~ 12.4

₹ 1,740.42

1 Piece(s) 6 Day(s) or more --Cable to cable250AngleRG-188AUAngle Wire ConnectionL Model plug (male)-DC ~ 12.4

₹ 2,036.80

1 Piece(s) 6 Day(s) or more -Female (jack)Cable-to-panel mount330StraightRG-188AUStraight Wire ConnectionPanel Jack (Female)4DC ~ 4

₹ 456.00

1 Piece(s) 6 Day(s) or more 10-Cable to cable250Straight1.5D-2VStraight Wire ConnectionPlug (Male)-DC ~ 12.4

₹ 456.00

1 Piece(s) 6 Day(s) or more --Cable to cable330StraightRG-58AUStraight Wire ConnectionPlug (Male)-DC ~ 12.4

₹ 950.40

1 Piece(s) 6 Day(s) or more --Cable to cable250Angle1.5D-2VAngle Wire ConnectionL Model plug (male)-DC ~ 12.4