(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

SMA Plug & Jack (Part Number)

SMA Plug & Jack

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      192₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Ultra–compact high–performance connector used for microwaves.
● With a wide frequency range of use, from 0 to 18 GHz.
● It has excellent robustness and durability as body shell is made of stainless steel.

·Use applicable cables, in order to exhibit regulated performance.
·For crimping, use the recommended tools.

[ M] Material / Finish
ItemMaterialsFinish
Body ShellStainless Steel (088-****)
Gold Plating (088-****)
Brass (089-****)Nickel Plating (089-****)
Brass (MF78****)Gold Plating (MF78****)
InsulatorPTFE (fluoropolymer)
Pin ContactBrassGold Plate
Socket ContactBeryllium CopperGold Plate
Crimping Ring (Ferrule)BrassGold Plating (088-****)
Nickel Plating (089-****)
O–Ring (Gasket)Silicone Rubber
Contraction TubeCross–linked Polyolefin

Product Description

It is a high-performance ultra compact connector for use with microwaves, has a wide operating frequency range of 0 to 18 GHz, and has a stainless steel shell main body for robustness and durability.

Specifications

SMA Plug & Jack:Related Image

Model NumberManufacturerTypeShapeCompatible CableOutline DrawingImpedanceRated VoltageWithstand VoltageContact ResistanceFrequency BandVSWRInsulation ResistanceWeight
ΩAC VVAC / MinDC1V/1AGHz (DC ~)or lessMΩ or more / 500 VDCg
089~J503A~NIYUPlug

PRG~58AUA5033010003 mΩ12.41.15 + 0.03F/0.1~12.4 GHz10003.5
MF78P1~NS501OverseasE1205003 mΩ12.41.4/0.1~12.4 GHz50005
088~0040GYURG~188AUA33010003 mΩ12.41.2/0.1~4 GHz10003.1
089~FZ01A~NIYU1.5D~2VA2507503 mΩ12.41.2/0.1~3 GHz50003
MF78P1~NS509OverseasRG~188AU / 1.5D~2VE1205003 mΩ12.41.3/0.1~12.4 GHz50003
088~1021GYULPRG~188AUB2507503 mΩ12.41.15 + 0.2F/0.1~3 GHz50005
089~K604A~NIYU1.5D~2VB2507503 mΩ12.41.2/0.1~3 GHz10005.6
MF78P1~NR5OverseasRG~188AU / 1.5D~2VI1205003 mΩ12.41.5/0.1~12.4 GHz50006
088~4021GYUJackJRG~188AUC2507503 mΩ21.8/0.1~1 GHz10003.8
MF78J1~NS509OverseasF1205006 mΩ12.41.3/0.1~12.4 GHz50003
MF78J1~NS501OverseasRG~58AUF1205006 mΩ12.41.3/0.1~12.4 GHz50004
MF78J1~ES5OverseasPJRG~188AU / 1.5D~2VJ1205006 mΩ12.41.5/0.1~12.4 GHz50003
MF78J1~FS5OverseasJ1205006 mΩ12.41.5/0.1~12.4 GHz50004
088~5021GYURG~188AUD33010003 mΩ41.6/0.1~2 GHz10004.8
MF78J1~BS501OverseasBJRG~58AUH1205006 mΩ12.41.5/0.1~12.4 GHz50006
MF78J1~BS509OverseasRG~188AUH1205006 mΩ12.41.5/0.1~12.4 GHz50005
MF78J1~BR5OverseasLBJRG~188AU / 1.5D~2VG1205006 mΩ12.41.5/0.1~12.4 GHz50006
YU = Yuetsu Seiki Co., Ltd.; TA = Tajimi Electronics Co., Ltd.; TE = Teishin Electric

Lead Time

More Information

SMA Plug & Jack:Related Image

SMA Plug & Jack:Related Image
Part Number
088-5021G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Application Allowable Voltage
(V)
Connection direction Other standards (IEC) Other standards (JIS) Conforming cable Wiring Method Shape Flange mounting hole
(Piece)
Frequency range
(GHz)

₹ 2,036.80

1 Piece(s) 6 Day(s) or more -Female (jack)Cable-to-panel mount330StraightRG-188AUStraight Wire ConnectionPanel Jack (Female)4DC ~ 4

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials S・T・U S/T/U SMA
Number Of Pins 1 Wire connection method Solder Protection function (environmentally resistant) None
Impedance(Ω) 50 Other standards (MIL)

Please check the type/dimensions/specifications of the part 088-5021G in the SMA Plug & Jack series.

Product variants

Part Number
088-0040G
088-1021G
088-4021G
089-FZ01A-NI
089-J503A-NI
089-K604A-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Application Allowable Voltage
(V)
Connection direction Other standards (IEC) Other standards (JIS) Conforming cable Wiring Method Shape Flange mounting hole
(Piece)
Frequency range
(GHz)

₹ 1,184.20

1 Piece(s) 6 Day(s) or more --Cable to cable330StraightRG-188AUStraight Wire ConnectionPlug (Male)-DC ~ 12.4

₹ 1,740.42

1 Piece(s) 6 Day(s) or more --Cable to cable250AngleRG-188AUAngle Wire ConnectionL Model plug (male)-DC ~ 12.4

₹ 1,872.64

1 Piece(s) 6 Day(s) or more -Female (jack)Cable to cable250StraightRG-188AUStraight Wire ConnectionJack (Female)-DC ~ 2

₹ 456.00

1 Piece(s) 6 Day(s) or more 10-Cable to cable250Straight1.5D-2VStraight Wire ConnectionPlug (Male)-DC ~ 12.4

₹ 456.00

1 Piece(s) 6 Day(s) or more --Cable to cable330StraightRG-58AUStraight Wire ConnectionPlug (Male)-DC ~ 12.4

₹ 950.40

1 Piece(s) 6 Day(s) or more --Cable to cable250Angle1.5D-2VAngle Wire ConnectionL Model plug (male)-DC ~ 12.4