(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

CE05/JL04V European Standard/Waterproof Angle Plug (Screw) (Part Number)

CE05/JL04V European Standard/Waterproof Angle Plug (Screw)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,571₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● An angled plug that can be connected to panel mount receptacles. It has waterproof fitting structure class IP67, which makes it suitable for use in places exposed to water or dust.


· The cable outlet is not designed to hold the cable.
Use in combination with a waterproof cable clamp (CE05
, JL04V) to use.

Product Description

Can be used in a wide variety of applications such as for signals and power supply

Specifications

CE05/JL04V European Standard/Waterproof Angle Plug (Screw):Related Image

Series NameModelContact
Shape
Number of CoresArrangement No.Shell
Size
Weight
CE05
Series
CE05-8A18-10PD-D-BASMale418-101870.8
CE05-8A20-4PD-D-BAS420-42088.6
CE05-8A20-15PD-D-BAS720-1591.5
CE05-8A22-22PD-D-BAS422-2222104.1
CE05-8A22-23PD-D-BAS822-23100
CE05-8A32-17PD-D-BAS432-1732310
CE05-8A10SL-3SC-D-BASFemale310SL-310SL26.8
CE05-8A18-10SD-D-BAS418-101882.9
CE05-8A18-12SD-D-BAS618-1283.9
CE05-8A20-4SD-D-BAS420-420104.6
CE05-8A20-15SD-D-BAS720-15108.3
CE05-8A20-18SDE-D-BAS920-18110.8
CE05-8A22-22SD-D-BAS422-2222124.6
CE05-8A22-23SD-D-BAS822-23121.8
CE05-8A24-10SD-D-BAS724-1024174.2
CE05-8A24-10SG-D-BAS724-10 (G)174.2
CE05-8A24-11SGH-D-BAS924-11170.5
CE05-8A32-17SD-D-BAS432-1732300.3
JL04V
Series
JL04V-8A10SL-3SE-EB-RFemale310SL-310SL29
JL04V-8A18-10SE-EB-R418-101879
JL04V-8A18-12SE-EB-R618-121878
JL04V-8A20-4SE-EB-R420-420107
JL04V-8A20-15SE-EB-R720-1520112
JL04V-8A22-22SE-EB-R422-2222126
JL04V-8A24-10SEG-EB-R724-10(G)24174
JL04V-8A24-11SE-EB-R924-1124178
JL04V-8A28-11SE-EB-R2228-1128195

More Information

CE05/JL04V European Standard/Waterproof Angle Plug (Screw):Related Image
Part Number
JL04V-8A22-22SE-EBH-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConnector series initials A· B· C J·K·L Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Maximum Voltage
(Vr.m.s)
Other standards (MIL) Shell size Connector type Allowable current for the entire connector
(A)
Key position change Ground terminal number Notice

₹ 3,298.40

1 Piece(s) 6 Day(s) or more -J・K・L-JL04VFemale (socket)4Cable-to-panel mount462503000-22Angle Model-N/A-250

Loading...

  1. 1
● The waterproof connectors CE05 and JL04V are certified as products that conform to the connector standard "DIN VDE0627" and have obtained T¨UV Rheinland certification, which is an EU (European Union) approved certification agency.
● Certification obtained from the US UL standard "UL-1977".
● When coupled, they demonstrate waterproofing and dustproofing of IP67 class and prevent the intrusion of water drops, cutting oil, dust, etc., from outside.
● The connector is compatible with MIL-C-5015 and conventional MS connectors.
● There are 4 kinds of connectors
○ Straight Connectors
○ Angle Connectors
○ Conduit Dedicated Connectors
○ Panel Mount
● Each connector is solder connection type and allows work without dedicated tools.

Protection Circuit Connection Structural Diagram


Protection circuit connection structure is used. When coupling, the incorporated earth terminal makes contact before the other contacts, and at the time of removal, the earth terminal is disconnected after the other contacts, so the unit circuits are protected reliably.

Material / Finish

Item Materials Finish
Shell (Body) Aluminum Alloy Zinc-plated Black Chromate Treatment
Insulator Panel Mount Male Front Side Silicone Rubber Black
Panel Mount Male Rear Side Synthetic Resin (UL94V-0)
Male Connector Front / Rear Side
Female Front / Rear Side
Contact Copper Alloy Silver Plating
Gasket (Connector Portion) Nitrile Rubber Black
O-ring Gasket (Back Shell Portion) Nitrile Rubber Black
Retainer Ring Copper Alloy Trivalent Black Chromate Treatment
Coupling Nut Aluminum Alloy (JL04V is Steel) Trivalent Black Chromate Treatment
Earth Lug Copper Alloy Silver Plated (JL04V is Nickel Plated)
Cable Clamp Aluminum Alloy Trivalent Black Chromate Treatment
Rubber Bushing Chloroprene Rubber (JL04V Nitrile Rubber) Black
Rear Gasket (Note 1) Silicone Rubber Black

(Note 1) Flange gasket is not included with JL04V-2A28-11PE.

Electrical Properties

Item Characteristics
Contact Size Current
Rated Current
(Per 1 Contact)
#4 80 A or lower
#8 46 A or lower
#12 23 A or lower
#16 13 A or lower
Rated Voltage Refer to Contact Arrangement Table
Withstand Voltage Refer to Contact Arrangement Table
Insulation Resistance 5,000 MΩ or more at 500 VDC
Contact Resistance
(Steady-state Level, Initial)
Contact
Size
Compatible Wire Size
(AWG)
Test Current
Amps
Contact Resistance
mΩ or less
#4 4 80 1
6 60 1
8 46 1
#8 8 57 2
10 46 2
12 33 2
#12 12 23 2
14 17 3
16 13 4
#16 16 13 4
18 10 7
20 7.5 8
22 5 15
24 3 15

Compatible Wire

Contact Applicable Electric Wire
Size Minimum Solder
Cup Inner Diameter (Note 2)
Conductor Cross-sectional Area AWG Size
#4 φ7.5 mm 22.0 mm2 #6 ~ #4
#8 φ4.7 mm 8.0 mm2 #10 ~ #8
#12 φ2.7 mm 3.5 mm2 #14 ~ #12
#16 φ1.76 mm 1.25 mm2 #22 ~ #16

(Note 2) Minimum solder cup internal diameter is the size of the CE05 connector

Mechanical Properties

Operating Temperature Range -55°C ~ +125°C
Waterproofing IP67 Equivalent
Airtightness (Panel Mount Male) (Note 3) 2.9 x 104 Pa (0.3 kgf/cm2), 1 minute
Service Life 500 Insertions and Removals

(Note 3) Except JL04V-2A28-11PE

Panel Cut Size Drawing

Compatible Shell Size φA (mm) φB (mm)
+0.2
-0
C (mm)
10SL 19.0 3.1 18.26
14S 24.0 3.1 23.01
18 30.2 3.1 26.97
20 33.4 3.1 29.36
22 36.6 3.1 31.75
24 39.7 3.8 34.92
28 46.1 ±0.5 3.8 39.67 ±0.13
32 51.0 4.5 44.45

Combination Method


Contact Arrangement Table

Basic Information

Connector Shape Circular Type Wire connection method Solder Connection direction Angle
Protection function (environmentally resistant) Present Representative Standard UL / TUV Removal method Others

Please check the type/dimensions/specifications of the part JL04V-8A22-22SE-EBH-R in the CE05/JL04V European Standard/Waterproof Angle Plug (Screw) series.

Product variants

Part Number
CE05-8A20-18SDE-D-BAS
CE05-8A20-4PD-D-BAS
CE05-8A24-10SG-D-BAS
JL04V-8A10SL-3SE-EBH-R
JL04V-8A18-10SE-EBH-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConnector series initials A· B· C J·K·L Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Maximum Voltage
(Vr.m.s)
Other standards (MIL) Shell size Connector type Allowable current for the entire connector
(A)
Key position change Ground terminal number Notice

₹ 4,644.18

1 Piece(s) 6 Day(s) or more -A・B・CCE05-Female (socket)9Cable to cable13 ~ 23250-20-67.6-D Terminal / E Terminal-

₹ 4,442.98

1 Piece(s) 9 Day(s) or more -A・B・CCE05-Male (plug)4Cable to cable23250-20-62.5-D Terminal-

₹ 5,449.25

1 Piece(s) 9 Day(s) or more -A・B・CCE05-Female (socket)7Cable to cable46250-24-167.4-G Terminal-

₹ 1,571.36

1 Piece(s) 9 Day(s) or more -J・K・L-JL04VFemale (socket)3Cable-to-panel mount132002000-10SLAngle Model-N/A-250

₹ 2,462.24

1 Piece(s) 6 Day(s) or more 10J・K・L-JL04VFemale (socket)4Cable-to-panel mount232503000-18Straight Type-N/A-250