(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Clean & Pack]Welded Thin-Walled Hollow Tubes

[Clean & Pack]Welded Thin-Walled Hollow Tubes

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part number for clean & pack products
· Degreasing (anti-rust single packing)     : part number SL-□□
· Precision cleaning (degassing double packing)     : part number SH-□□
· Electrolytic polishing + precision cleaning (degassing double packing) : part number SHD-□□
Product part number Cleaning method Packaging type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

SL-PIPD
SH-PIPD
[Clean & Pack]Welded Thin-Walled Hollow Tubes: Related Image
TypeHollow Tube Type[M] MaterialCleaning method
Cleaning methodCleaning EnvironmentPackaging typePacking Environment
SL-PIPDWelded TubeSUS304DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-PIPDPrecision cleaningClass 1,000Degassing double packingClass 10
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.
■D Dimension Tolerance
DPIPD
2 to 6±0.1
8 to 30±0.2
■L Dimension Tolerance
or Moreor LessTolerance
1030±0.2
31120±0.3
121400±0.5
4011000±0.8

Specification Table

Part NumberL
SL-PIPD8450
Part NumberL
1 mm Increments
TypeD
SL-PIPD
SH-PIPD
210 to 800
3
4
5
6
8
10
12
15
16
20
25
30
Cleaning process
· Degreasing (part number: SL-□□)

Working environment: general environment


Alkaline warm pure water
 
 
      
Ultrasonic pure water cleaning
after cleaning with pure water 
*3 times
Dry
 
 

Anti-rust single packing
 
 
· Precision cleaning (part number: SH-□□)
 

Working environment:
Class 1,000

 

Working environment:
Class 10


Hydrocarbon cleaning Ro water cleaning
 

Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)

Use pure water (13 MΩ·cm)
 

Use nitrogen blow

 

Conducted on a clean bench in a Class 10 clean environment
 
· Electrolytic polishing + precision cleaning (part number: SHD-□□)
 

Working environment: Class 1,000

 

Working environment: Class 10


Hydrocarbon cleaning Ro water cleaning

 

 

Electrolytic polishing with an electrolytic polishing layer according to the material

 

 Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)

 

Use warm pure water (13 MΩ·cm)

 

 

Use nitrogen blow


 

 

Conducted on a clean benc in a Class 10 clean environment
 
Packaging example
For degreasing:
(Part number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning effectiveness / recommended environment for use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-PIPD2-[10-800/1]
SH-PIPD3-[10-800/1]
SH-PIPD4-[10-800/1]
SH-PIPD5-[10-800/1]
SH-PIPD6-[10-800/1]
SH-PIPD8-[10-800/1]
SH-PIPD10-[10-800/1]
SH-PIPD12-[10-800/1]
SH-PIPD15-[10-800/1]
SH-PIPD16-[10-800/1]
SH-PIPD20-[10-800/1]
SH-PIPD25-[10-800/1]
SH-PIPD30-[10-800/1]
SL-PIPD2-[10-800/1]
SL-PIPD3-[10-800/1]
SL-PIPD4-[10-800/1]
SL-PIPD5-[10-800/1]
SL-PIPD6-[10-800/1]
SL-PIPD8-[10-800/1]
SL-PIPD10-[10-800/1]
SL-PIPD12-[10-800/1]
SL-PIPD15-[10-800/1]
SL-PIPD16-[10-800/1]
SL-PIPD20-[10-800/1]
SL-PIPD25-[10-800/1]
SL-PIPD30-[10-800/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Overall Length L
(mm)
Cleaning Method D Dimension Tolerance
(mm)

-

1 Piece(s) 12 Day(s) or more 2110 ~ 800Precision Cleaning±0.1

-

1 Piece(s) 12 Day(s) or more 3210 ~ 800Precision Cleaning±0.1

-

1 Piece(s) 12 Day(s) or more 4310 ~ 800Precision Cleaning±0.1

-

1 Piece(s) 12 Day(s) or more 5410 ~ 800Precision Cleaning±0.1

-

1 Piece(s) 12 Day(s) or more 6510 ~ 800Precision Cleaning±0.1

-

1 Piece(s) 12 Day(s) or more 8710 ~ 800Precision Cleaning±0.2

-

1 Piece(s) 12 Day(s) or more 10910 ~ 800Precision Cleaning±0.2

-

1 Piece(s) 12 Day(s) or more 121110 ~ 800Precision Cleaning±0.2

-

1 Piece(s) 12 Day(s) or more 151410 ~ 800Precision Cleaning±0.2

-

1 Piece(s) 12 Day(s) or more 161510 ~ 800Precision Cleaning±0.2

-

1 Piece(s) 12 Day(s) or more 201910 ~ 800Precision Cleaning±0.2

-

1 Piece(s) 12 Day(s) or more 252410 ~ 800Precision Cleaning±0.2

-

1 Piece(s) 12 Day(s) or more 302910 ~ 800Precision Cleaning±0.2

-

1 Piece(s) 12 Day(s) or more 2110 ~ 800Degreasing±0.1

-

1 Piece(s) 12 Day(s) or more 3210 ~ 800Degreasing±0.1

-

1 Piece(s) 12 Day(s) or more 4310 ~ 800Degreasing±0.1

-

1 Piece(s) 12 Day(s) or more 5410 ~ 800Degreasing±0.1

-

1 Piece(s) 12 Day(s) or more 6510 ~ 800Degreasing±0.1

-

1 Piece(s) 12 Day(s) or more 8710 ~ 800Degreasing±0.2

-

1 Piece(s) 12 Day(s) or more 10910 ~ 800Degreasing±0.2

-

1 Piece(s) 12 Day(s) or more 121110 ~ 800Degreasing±0.2

-

1 Piece(s) 12 Day(s) or more 151410 ~ 800Degreasing±0.2

-

1 Piece(s) 12 Day(s) or more 161510 ~ 800Degreasing±0.2

-

1 Piece(s) 12 Day(s) or more 201910 ~ 800Degreasing±0.2

-

1 Piece(s) 12 Day(s) or more 252410 ~ 800Degreasing±0.2

-

1 Piece(s) 12 Day(s) or more 302910 ~ 800Degreasing±0.2

Loading...

  1. 1

App. Example

[Clean & Pack]Welded Thin-Walled Hollow Tubes: Related Image

Basic Information

Environmentally friendly RoHS Compliant (10 Substances) Characteristics/Applications Clean Washed Material SUS304
Finishing Method Drawn Manufacturing Method Weld-On Surface Treatment Not Provided
Thickness t 0.5 Threading N/A Cut Surface Chamfering 0.2 or less
L Dimension Tolerance Up to 30:±0.2, 31 to 120:±0.3, 121 to 400:±0.5, 401 or more:±0.8
X
whatsapp-qr whatsapp-icon