(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Industrial Power Distribution Units (Multi-Purpose Outlet) (Part Number)

Industrial Power Distribution Units (Multi-Purpose Outlet)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,899₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Features of OA Taps

・The power cord OA Taps uses a high-grade thick conductor to ensure safe use when overloaded.
・The internal conductor OA Taps uses integrated spot-welded copper strips to ensure good electric conductivity, firm and stable construction, safe and reliable power supply.
・The master switch comes with a lamp, easy to recognize at a glance; A double-break switch is used to ensure safe shutdown of the circuit.
・Multi-purpose socket, without CCC certification.

Dimensional Drawing of OA Taps

Dimensional Drawing
Material of OA Taps: Aluminum Alloy, PC
Surface Treatment: Polyester Resin

Specification Table of OA Taps

Ordering Example
 
Part NumberDimension of OA Taps (U)Number of SocketsRated Current (A)Rated Voltage (V)Switch Indicator LightOther FunctionsPower Cord Length (m)Power Cord Conductor of OA Taps
Cross Section (mm2)
E-P1M10-61610250Provided1.81.5
E-P1M10-88
E-P1M10-SC66Overload protection
E-P1M10-SC88
E-P1.5M10-LP61.56OA Taps Leakage protection
E-P1.5M10-LP88
E-P1M10-SP616ProvidedOA Taps SPD lightning protection
E-P1M10-SP88
E-P1M16-66162.5
E-P1M16-88
E-P1M16-SC66Overload protection
E-P1M16-SC88
E-P1.5M16-LP61.56Air switch
E-P1.5M16-LP88
E-P1M16-SP616ProvidedOA Taps SPD lightning protection
E-P1M16-SP88

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-P1.5M16-LP6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension
(mm)
Number of Sockets Rated Current
(A)
Switch Indicator Light Overload Protection Air Switch Resistant to Lightning Leakage Protection Power Cord Conductor Cross Section
(mm²)

₹ 5,409.00

1 Piece(s) Available 1 Day(s) 1.5U(485×66×44)616NoneNoneHaveNoneNone2.5

Loading...

  1. 1
【Features】
・The power cord uses a high-grade thick conductor to ensure safe use when overloaded.
・ The internal conductor uses integrated spot-welded copper strips to ensure good electric conductivity, firm and stable construction, safe and reliable power supply.
・ The master switch comes with a lamp, easy to recognize at a glance; A double-break switch is used to ensure safe shutdown of the circuit.
・ Multi-purpose socket, without CCC certification.
Dimensional Drawing
Dimensional Drawing
Material: Aluminum Alloy, PC
Surface Treatment: Polyester Resin
Specification Table
Ordering Example
 
Part NumberDimension (U)Number of SocketsRated Current (A)Rated Voltage (V)Switch Indicator LightOther FunctionsPower Cord Length (m)Power Cord Conductor
Cross Section (mm2)
E-P1M10-61610250Provided1.81.5
E-P1M10-88
E-P1M10-SC66Overload protection
E-P1M10-SC88
E-P1.5M10-LP61.56Leakage protection
E-P1.5M10-LP88
E-P1M10-SP616ProvidedSPD lightning protection
E-P1M10-SP88
E-P1M16-66162.5
E-P1M16-88
E-P1M16-SC66Overload protection
E-P1M16-SC88
E-P1.5M16-LP61.56Air switch
E-P1.5M16-LP88
E-P1M16-SP616ProvidedSPD lightning protection
E-P1M16-SP88

Basic Information

Socket Shape Multi-purpose hole Rated Voltage(V) 250 Power Cord Length(m) 1.8