Industrial Power Distribution Units (Multi-Purpose Outlet)

Brand :
MISUMI
Caution
Product Description
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Product Features of OA Taps
・The power cord OA Taps uses a high-grade thick conductor to ensure safe use when overloaded.
・The internal conductor OA Taps uses integrated spot-welded copper strips to ensure good electric conductivity, firm and stable construction, safe and reliable power supply.
・The master switch comes with a lamp, easy to recognize at a glance; A double-break switch is used to ensure safe shutdown of the circuit.
・Multi-purpose socket, without CCC certification.
・The internal conductor OA Taps uses integrated spot-welded copper strips to ensure good electric conductivity, firm and stable construction, safe and reliable power supply.
・The master switch comes with a lamp, easy to recognize at a glance; A double-break switch is used to ensure safe shutdown of the circuit.
・Multi-purpose socket, without CCC certification.
Dimensional Drawing of OA Taps

Material of OA Taps: Aluminum Alloy, PC
Surface Treatment: Polyester Resin
Plug Type: Type I
Specification Table of OA Taps

| Part Number | Dimension of OA Taps (U) | Number of Sockets | Rated Current (A) | Rated Voltage (V) | Switch Indicator Light | Other Functions | Power Cord Length (m) | Power Cord Conductor of OA Taps Cross Section (mm2) |
| E-P1M10-6 | 1 | 6 | 10 | 250 | Provided | - | 1.8 | 1.5 |
| E-P1M10-8 | 8 | |||||||
| E-P1M10-SC6 | 6 | Overload protection | ||||||
| E-P1M10-SC8 | 8 | |||||||
| E-P1.5M10-LP6 | 1.5 | 6 | - | OA Taps Leakage protection | ||||
| E-P1.5M10-LP8 | 8 | |||||||
| E-P1M10-SP6 | 1 | 6 | Provided | OA Taps SPD lightning protection | ||||
| E-P1M10-SP8 | 8 | |||||||
| E-P1M16-6 | 6 | 16 | - | 2.5 | ||||
| E-P1M16-8 | 8 | |||||||
| E-P1M16-SC6 | 6 | Overload protection | ||||||
| E-P1M16-SC8 | 8 | |||||||
| E-P1.5M16-LP6 | 1.5 | 6 | - | Air switch | ||||
| E-P1.5M16-LP8 | 8 | |||||||
| E-P1M16-SP6 | 1 | 6 | Provided | OA Taps SPD lightning protection | ||||
| E-P1M16-SP8 | 8 |